INV-3P-MERCURY

In-Vision Mercury, DLP6500 based 3D metrology light engine

INV-3P-MERCURY

Order now

Overview

Designed for 3D metrology, scanning and mapping applications, the Mercury light engine is based on TI’s DLP6500 chipset and projects patterns with a resolution of 1440x1080 pixels and an aspect ratio of 4:3. The optical system offers a high depth-of-field, low distortion as well as high MTF values. Application areas: 3D Printing, Metrology, Lithography, Bioengineering and other industrial and scientific applications. 

Features
  • DLP6500 Chipset    
  • 1440 x 1080 Micromirror array size    
  • 460nm Wavelength    
  • Full HD Image Resolution    
  • 540 x 405mm | 241 x 180mm | 715 x 536mm Image Size    
  • 210mm | 90mm | 300mm Depth of Focus    
  • Up to 200mW Optical Output Power (image)    
  • > 70% Line Contrast (CTF)    
  • up to 92% acc. to IEC61947 Uniformity    
DLP controllers & drivers
DLPC900 DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)

 

Visible (420 to 700nm) DMDs
DLP6500FLQ 0.65-inch 1080p type A DLP® digital micromirror device (DMD) DLP6500FYE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD)
Download View video with transcript Video

Order & start development

Optical module

INVISION-MERCURY — In-Vision Mercury - 3D machine vision light engine using DLP6500

Supported products & hardware

INVISION-MERCURY In-Vision Mercury - 3D machine vision light engine using DLP6500

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact IN-VISION Technologies AG.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.