INV-3P-PANDIA

INV-3P-PANDIA

Order now

Overview

The PANDIA high-performance system based on DLP9000X offers, due to programmability, extended adjustment options, more power, up to 4K native resolution and the highest reliability for industrial use. And not enough about that: The all-new light engine is designed for dynamic exposure with multiple wavelengths. Application areas: 3D Printing, Lithography, Bioengineering and other industrial and scientific applications.

Features
  • DLP9000X or 991U or each in UV version chipset
  • Scrolling availability for larger building areas
  • Stackability for more productivity
  • Built-in FPGA allows users to customize their applications or use prepared software
  • Multiple wavelengths for working with multi-materials
  • Telecentric lens with a pixel size of 10um (any other resolutions can be easily realized)
  • Watercooled system for highest optical power
  • High-Speed Data Interface (Ethernet, PCIe as option)
  • Field changeability of the illumination modules
  • Onboard User-Interface for operators
DLP controllers & drivers
DLPC910 — DLP® controller for DLP6500 and DLP9000 digital micromirror devices (DMDs)

 

Visible (420 to 700nm) DMDs
DLP9000X — 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD)
Download View video with transcript Video
Photos courtesy of IN-VISION Technologies AG

Order & start development

Optical module

INVISION-PANDIA — In-Vision PANDIA - The next big step in PCB-lithography, advanced packaging and advanced additive manufacturing

Supported products & hardware

INVISION-PANDIA — In-Vision PANDIA - The next big step in PCB-lithography, advanced packaging and advanced additive manufacturing

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact IN-VISION Technologies AG.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.