TIDEP0076
3D Machine Vision Reference Design Based on AM572x Processor with DLP® Structured Light
TIDEP0076
Overview
The TIDEP0076 3D machine vision design describes an embedded 3D scanner based on the structured light principle. A digital camera along with a Sitara™ AM57xx processor System on Chip (SoC) is used to capture reflected light patterns from a DLP4500-based projector. Subsquent processing of captured patterns, calculation of the object's 3D point cloud and its 3D visualization are all performed within the AM57xx processor SoC. This design provides an embedded solution with advantages in power, simplicity, cost and size over a host PC-based implementation.
Features
- Demonstration of 3D machine vision inspection with DLP® technology-based structured light techniques.
- Fully embedded 3D machine vision system based on Sitara AM57xx SoC and DLP Lightcrater™ 4500. No PC required.
- Provides 3D object point cloud
- Demonstrates generation and rendering of 3D point clouds utilizing the integrated processor cores and graphics processor in the AM572x SOC.
- This reference design is built on existing EVMs and includes all the software, files and documentation needed.
Personal electronics
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN74LVC1G11 — 1-ch, 3-input 1.65-V to 5.5-V 32 mA drive strength AND gate
TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package
SN74LVC2G241 — 2-ch, 1.65-V to 5.5-V buffers with 3-state outputs
SN74LVC2G132 — 2-ch, 2-input, 1.65-V to 5.5-V NAND gates with Schmitt-Trigger inputs
TPD1E05U06 — 0.5-pF, 5.5-V, ±12-kV ESD protection diode in 0402 package for High Speed Interfaces
TPD2EUSB30A — Dual 0.7-pF, 3.6-V, ±8-kV ESD protection diode with 5-A surge rating for USB 3.0
TLV320AIC3104 — Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | 3D Machine Vision Based on AM572x with DLP Structured Light Design Guide (Rev. B) | Nov 20, 2017 | |
| Technical article | Bringing fast, accurate 3D scanning into embedded applications | PDF | HTML | Sep 1, 2016 |
Related design resources
Reference designs
REFERENCE DESIGN
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.