DLP4500-C350REF

High Resolution, Portable Light Steering Reference Design using DLP Technology

DLP4500-C350REF

Design files

Overview

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and API, developers can easily integrate TI’s innovative digital micromirror device (DMD) technology with cameras, sensors, motors, and other peripherals to create highly differentiated 3D machine vision systems, 3D printers, and augmented reality displays.

 



 

 

Features
  • Accurate control of 1M+ digital micromirrors at pattern rates up to 4225 Hz
  • Multiple communication interfaces including USB, mini-HDMI, I2C, and FPD Link
  • Two configurable I/O triggers with programmable polarity and rising & falling edge delay control for integrated a wide range of peripherals
  • Onboard 32MB flash memory allows storage of up to 64 24-bit patterns
  • LED driver with 0-5A output synchronizes up to 3 LEDs with displayed patterns
  • Integrated yet flexible module design enables faster development cycles where high brightness and resolution are critical

Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU152.PDF (548 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRFZ9A.ZIP (2039 KB)

Detailed overview of design layout for component placement

TIDR158A.PDF (257 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRG00B.ZIP (5633 KB)

Files used for 3D models or 2D drawings of IC components

TIDC086A.ZIP (4061 KB)

Design file that contains information on physical board layer of design PCB

TIDR157A.PDF (433 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Voltage translators

SN74AVC2T45Dual-bit dual-supply bus transceiver with configurable voltage translation and 3-state outputs

Data sheet: PDF | HTML
DLP controllers & drivers

DLPC350DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs)

Data sheet: PDF | HTML
ESD protection diodes

TPD8S0098 channel 0.8-pF, 5.5-V, ±8-kV ESD protection diode for HDMI & Displayport

Data sheet: PDF | HTML
DC/DC converters

TPS546204.5-V to 17-V, 6-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML
Digital multiplexers & encoders

SN74LVC2G157Single 2-Line to 1-Line Data Selector/Multiplexer

Data sheet: PDF | HTML
Voltage translators

SN74AVC32T24532-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS79750-mA, ultra-low-IQ, low-dropout voltage regulator with power good

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS730200-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
LCD & OLED display power & drivers

TPS651454-CH LCD Bias w/ Fully Int. Pos. Charge Pump, 3.3V LDO Contr., 0.96A Min. Boost Ilim & Fault Detect

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G125Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
AND gates

SN74HC212-ch, 4-input, 2-V to 6-V 5.2 mA drive strength AND gate

Data sheet: PDF | HTML
Voltage translators

TXS01022-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3838Active-low, open-drain, nano-power supervisors with manual reset

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G04Single 1.65-V to 5.5-V inverter

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
DC/DC converters

TLV621303-17V 3A Step-Down Converter in 3x3 QFN Package

Data sheet: PDF | HTML
Protocol & bus switches & muxes

TS3USB221High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable

Data sheet: PDF | HTML
AND gates

SN74AHC1G091-ch, 2-input 2-V to 5.5-V high-speed (9 ns) AND gate with open-drain outputs

Data sheet: PDF | HTML
Voltage translators

TXS0102V-Q1Automotive 2-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML
Visible (420 to 700nm) DMDs

DLP45000.45-inch WXGA DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML
RS-232 transceivers

MAX32323- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection

Data sheet: PDF | HTML
Voltage translators

SN74AVC8T2458-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Voltage translators

TXS0102VTwo-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
DC/DC converters

TPS652514.5-V TO 18-V input, 3A/2A/2A output, synchronous triple buck converter

Data sheet: PDF | HTML
ESD protection diodes

TPD2E001Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Voltage translators

SN74AVC1T45Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Supply-voltage supervisors

TL7712ASingle-supply supervisor for 12-V systems with programmable delay time

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TFP401165-MHz TMDS DVI receiver/deserializer & Panelbus™ integrated circuit

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

DLPLCR4500EVM — DLP® LightCrafter™ 4500

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
DLP4500-C350REF High Resolution, Portable Light Steering Reference Design using DLP Technology TIDA-00254 Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology TIDA-00293 Best-in-class Combination Stereolithography 3D Printer Development Using DLP® Technology TIDEP0076 3D Machine Vision Reference Design Based on AM572x Processor with DLP® Structured Light
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DLPLCR4500EVM DLP® LightCrafter™ 4500

close
Latest version
Version: null
Release date:
Hardware development
Reference design
DLP4500-C350REF High Resolution, Portable Light Steering Reference Design using DLP Technology TIDA-00254 Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology TIDA-00293 Best-in-class Combination Stereolithography 3D Printer Development Using DLP® Technology TIDEP0076 3D Machine Vision Reference Design Based on AM572x Processor with DLP® Structured Light

Software development

Firmware

DLPR350-FW — DLPR350 Configuration Firmware for the DLPC350 Controller

The DLP 0.45 WXGA chipset consists of the DLP4500 DMD and DLPC350 controller. To enable broad functionality of the chipset and ensure reliable operation of the DLP4500 micromirrors, TI is offering DLPR350 configuration and support firmware. Combined with the DLPC350 controller, the DLPR350 (...)
Supported products & hardware

Supported products & hardware

Products
DLP controllers & drivers
DLPC350 DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs)
NIR (>700nm) DMDs
DLP4500NIR 0.45-inch WXGA NIR DLP® digital micromirror device (DMD)
Visible (420 to 700nm) DMDs
DLP4500 0.45-inch WXGA DLP® digital micromirror device (DMD)
Hardware development
Reference design
DLP4500-C350REF High Resolution, Portable Light Steering Reference Design using DLP Technology
Evaluation board
DLPLCR4500EVM DLP® LightCrafter™ 4500 DLPNIRSCANEVM DLP® NIRscan™ Evaluation Module
Download options

DLPR350-FW DLPR350 Configuration Firmware for the DLPC350 Controller

close
Latest version
Version: 4.4
Release date: Apr 24, 2026
lock = Requires export approval (1 minute)
Products
DLP controllers & drivers
DLPC350 DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs)
NIR (>700nm) DMDs
DLP4500NIR 0.45-inch WXGA NIR DLP® digital micromirror device (DMD)
Visible (420 to 700nm) DMDs
DLP4500 0.45-inch WXGA DLP® digital micromirror device (DMD)
Hardware development
Reference design
DLP4500-C350REF High Resolution, Portable Light Steering Reference Design using DLP Technology
Evaluation board
DLPLCR4500EVM DLP® LightCrafter™ 4500 DLPNIRSCANEVM DLP® NIRscan™ Evaluation Module

Release Information

The DLPR350-FW includes the Configuration Firmware for the DLPC350 Controller

What's new

  • Please view README.txt once the executable has successfully downloaded

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report DLP4500-C350REF Test Results Sep 12, 2013

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00254 Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology TIDA-00293 Best-in-class Combination Stereolithography 3D Printer Development Using DLP® Technology

Software development

FIRMWARE
DLPR350 DLPC350 Configuration and Support Firmware

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos