Product details

Bits (#) 2 Data rate (max) (Mbps) 24 Technology family TXS Vout (min) (V) 1.65 Supply current (max) (mA) 0.01 Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Applications I2C, MDIO Rating Catalog Operating temperature range (°C) -40 to 85
Bits (#) 2 Data rate (max) (Mbps) 24 Technology family TXS Vout (min) (V) 1.65 Supply current (max) (mA) 0.01 Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Applications I2C, MDIO Rating Catalog Operating temperature range (°C) -40 to 85
SSOP (DCT) 8 11.8 mm² 2.95 x 4 VSSOP (DCU) 8 6.2 mm² 2 x 3.1
  • No direction-control signal needed
  • Maximum data rates:
    • 24 Mbps (push pull)
    • 2 Mbps (open drain)
  • Available in the Texas Instruments NanoStar™ integrated circuit package
  • 1.65V to 3.6V on A port and 2.3V to 5.5V on B port (VCCA ≤ VCCB)
  • VCC isolation feature: if either VCC input is at GND, both ports are in the High-Impedance state
  • No power-supply sequencing required: either VCCA or VCCB can be ramped first
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22:
    • A port:
      • 2000V Human-Body Model (A114-B)
      • 500V Charged-Device Model (C101)
    • B port:
      • 5000V Human-Body Model (A114-B)
      • 500V Charged-Device Model (C101)
  • No direction-control signal needed
  • Maximum data rates:
    • 24 Mbps (push pull)
    • 2 Mbps (open drain)
  • Available in the Texas Instruments NanoStar™ integrated circuit package
  • 1.65V to 3.6V on A port and 2.3V to 5.5V on B port (VCCA ≤ VCCB)
  • VCC isolation feature: if either VCC input is at GND, both ports are in the High-Impedance state
  • No power-supply sequencing required: either VCCA or VCCB can be ramped first
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22:
    • A port:
      • 2000V Human-Body Model (A114-B)
      • 500V Charged-Device Model (C101)
    • B port:
      • 5000V Human-Body Model (A114-B)
      • 500V Charged-Device Model (C101)

This two-bit non-inverting translator is a bidirectional voltage-level translator and can be used to establish digital switching compatibility between mixed-voltage systems. It uses two separate configurable power-supply rails, with the A ports supporting operating voltages from 1.65V to 3.6V while it tracks the VCCA supply, and the B ports supporting operating voltages from 2.3V to 5.5V while it tracks the VCCB supply. This allows the support of both lower and higher logic signal levels while providing bidirectional translation capabilities between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.

When the output-enable (OE) input is low, all I/Os are placed in the high-impedance state, which significantly reduces the power-supply quiescent current consumption.

To put the device in the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the current-sourcing capability of the driver determines the minimum value of the resistor.

This two-bit non-inverting translator is a bidirectional voltage-level translator and can be used to establish digital switching compatibility between mixed-voltage systems. It uses two separate configurable power-supply rails, with the A ports supporting operating voltages from 1.65V to 3.6V while it tracks the VCCA supply, and the B ports supporting operating voltages from 2.3V to 5.5V while it tracks the VCCB supply. This allows the support of both lower and higher logic signal levels while providing bidirectional translation capabilities between any of the 1.8V, 2.5V, 3.3V, and 5V voltage nodes.

When the output-enable (OE) input is low, all I/Os are placed in the high-impedance state, which significantly reduces the power-supply quiescent current consumption.

To put the device in the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the current-sourcing capability of the driver determines the minimum value of the resistor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TXS0102V 2-Bit Bi-Directional, Level-Shifting, Voltage Translator for Open-Drain and Push-Pull Applications datasheet PDF | HTML 24 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Evaluation board

TXS-EVM — Translator family evaluation module for single-, dual-, quad- and octal-channel devices

The TXS-EVM is designed to support single, dual, quad and octal channel TXS devices. The TXS devices belong to the auto bidirectional voltage level translation family with an operating voltage between 1.2V and 5.5 V designed to support various generic voltage level translation applications across (...)

User guide: PDF | HTML
Not available on TI.com

Many TI reference designs include the TXS0102V

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SSOP (DCT) 8 Ultra Librarian
VSSOP (DCU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos