Product details

Rating Automotive Ground offset voltage (max) (V) 80 Bits (#) 2 Topology Open drain Applications GPIO, I2C, SMBus Forward/reverse channels 2/2 Isolation rating Functional Data rate (max) (Mbps) 2 Prop delay (ns) 69 CMTI (V/µs) 500 Output drive capability (max) (mA) 50 Technology family TXG Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 2.25 Vout (max) (V) 5.5 Current consumption per channel (1 Mbps) (typ) (mA) 4.2 Features AEC Q100
Rating Automotive Ground offset voltage (max) (V) 80 Bits (#) 2 Topology Open drain Applications GPIO, I2C, SMBus Forward/reverse channels 2/2 Isolation rating Functional Data rate (max) (Mbps) 2 Prop delay (ns) 69 CMTI (V/µs) 500 Output drive capability (max) (mA) 50 Technology family TXG Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 2.25 Vout (max) (V) 5.5 Current consumption per channel (1 Mbps) (typ) (mA) 4.2 Features AEC Q100
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 qualified for automotive applications
  • Bidirectional I2C compatible communication
  • Support for Standard-mode, Fast-mode, and Fast-mode Plus I2C operation
  • Supports DV shifts up to ±80V
  • Data rate up to 1MHz
  • Side 1 Supply Range: 3V to 5.5V
  • Side 2 Supply Range: 2.25V to 5.5V
  • Maximum capacitive load:
    • 80pF (Side 1) and 550pF (Side 2)
  • Open -drain outputs with current sink capability:
    • 3.5mA (Side 1) and 50mA (Side 2)
  • Low power consumption at 400kHz (typical):
    • ICC1 = 3.1mA, ICC2 = 0.7mA
  • Operating temperature from –40°C to +125°C
  • CMTI of 500V/µs
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000V human-body model
    • 500V charged-device model
  • Package options provided: SOIC (8D), WSON (8DSG), SOT-23 (8DDF)
  • AEC-Q100 qualified for automotive applications
  • Bidirectional I2C compatible communication
  • Support for Standard-mode, Fast-mode, and Fast-mode Plus I2C operation
  • Supports DV shifts up to ±80V
  • Data rate up to 1MHz
  • Side 1 Supply Range: 3V to 5.5V
  • Side 2 Supply Range: 2.25V to 5.5V
  • Maximum capacitive load:
    • 80pF (Side 1) and 550pF (Side 2)
  • Open -drain outputs with current sink capability:
    • 3.5mA (Side 1) and 50mA (Side 2)
  • Low power consumption at 400kHz (typical):
    • ICC1 = 3.1mA, ICC2 = 0.7mA
  • Operating temperature from –40°C to +125°C
  • CMTI of 500V/µs
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000V human-body model
    • 500V charged-device model
  • Package options provided: SOIC (8D), WSON (8DSG), SOT-23 (8DDF)

The TXG8122-Q1 device is a dual bidirectional, non-galvanic based voltage and ground-level translator for I2C. This device supports two separate configurable power-supply rails. Side 1 is designed to track VCC1 which accepts any supply voltage from 3V to 5.5V. Side 2 is designed to track VCC2 which accepts any supply voltage from 2.25V to 5.5V. Compared to traditional level shifters, the TXG8122-Q1 can solve the challenges of voltage translation across different ground levels up to ±80V. Both GNDA or GNDB can have an offset ground as long as the difference between GNDA and GNDB remains -80V to +80V.

The Simplified Block Diagram shows a common use case where DC shift occurs between GNDA to GNDB due to parasitic resistance or capacitance. The TXG8122-Q1 is able to support I2C-based communication between systems that have different supply voltages and different ground references. The leakage between GNDA and GNDB is typically 50nA when VCC to GND is shorted.

The TXG8122-Q1 device is a dual bidirectional, non-galvanic based voltage and ground-level translator for I2C. This device supports two separate configurable power-supply rails. Side 1 is designed to track VCC1 which accepts any supply voltage from 3V to 5.5V. Side 2 is designed to track VCC2 which accepts any supply voltage from 2.25V to 5.5V. Compared to traditional level shifters, the TXG8122-Q1 can solve the challenges of voltage translation across different ground levels up to ±80V. Both GNDA or GNDB can have an offset ground as long as the difference between GNDA and GNDB remains -80V to +80V.

The Simplified Block Diagram shows a common use case where DC shift occurs between GNDA to GNDB due to parasitic resistance or capacitance. The TXG8122-Q1 is able to support I2C-based communication between systems that have different supply voltages and different ground references. The leakage between GNDA and GNDB is typically 50nA when VCC to GND is shorted.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TXG8122-Q1 ± 80V Bidirectional Ground-Level Translator for I2C datasheet PDF | HTML Jun 6, 2025
Application brief Solving Ground Shift Issues in Phase Array Satellites PDF | HTML Jul 30, 2026
Application brief Top Questions about Ground-Level Translators PDF | HTML May 27, 2026
Application note Solving Ground Mismatch in Automotive Systems PDF | HTML Mar 3, 2026
Technical article Uneven grounds? Address offset challenges with novel ground-level translators (Rev. A) PDF | HTML Jun 5, 2025
Application brief Not All Grounds Are 0V PDF | HTML May 21, 2025
Product overview TI's Latest Ground-Level Translators PDF | HTML May 7, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TXG-4CH-EVM — TXG evaluation module for 4-channel ground-level translator

TXG-4CH-EVM is an evaluation module (EVM) used to evaluate the TXGx04x 4-channel ground-level translator product family. The EVM supports multiple package options, which include 16-pin DBQ, 14-pin DYY, and 14-pin RUC. The EVM features multiple test points and connection options to evaluate the (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos