TXG-4CH-EVM

TXG-4CH-EVM

Order now

Overview

TXG-4CH-EVM is an evaluation module (EVM) used to evaluate the TXGx04x 4-channel ground-level translator product family. The EVM supports multiple package options, which include 16-pin DBQ, 14-pin DYY, and 14-pin RUC. The EVM features multiple test points and connection options to evaluate the device.

Features
  • 1.71V to 5.5V supply voltage
  • GND shift tolerance up to ±80V
  • Supports up to 250Mbps
  • Power supply bypass capacitors
  • Test points and connection pins
Ground-level translators
TXG1041 ±10V, 4-bit fixed direction ground level translator, 3/1 configuration TXG1041-Q1 Automotive, ±10V, 4-bit fixed-direction ground-level translators, 3/1 configuration TXG1042 ±10V, 4-bit fixed direction ground level translator, 2/2 configuration TXG1042-Q1 Automotive, ±10V, 4-bit fixed-direction ground-level translators, 2/2 configuration TXG4041 ±40V, 4-bit fixed direction ground tolerant voltage level shifter, 3/1 configuration TXG4041-Q1 Automotive, ±40V, 4-bit fixed-direction ground-level translators, 3/1 configuration TXG4042 ±40V, 4-bit fixed direction ground tolerant voltage level shifter, 2/2 configuration TXG4042-Q1 Automotive, ±40V, 4-bit fixed-direction ground-level translators, 2/2 configuration TXG4122 2-bit bidirectional 40V ground level translator for I2C Signal TXG8010-Q1 Automotive, ±80V, 1-bit fixed direction ground level translator TXG8041 ±80V, 4-bit fixed-direction ground-tolerant voltage-level shifter with 3/1 configuration TXG8041-EP Enhanced product, 4-bit, fixed direction 3/1 ground level translator TXG8041-Q1 Automotive, ±80V 4-bit fixed-direction ground-level translators with 3/1 configuration TXG8042 ±80V, 4-bit fixed-direction ground-tolerant voltage-level shifter with 2/2 configuration TXG8042-Q1 Automotive, ±80V 4-bit fixed-direction ground-level translators with 2/2 configuration TXG8122-Q1 Automotive, 2-bit, bidirectional 80V ground level translator for I2C signals TXGS441-SEP Radiation-tolerant, 4-bit fixed direction 3/1 ground level translator
Download View video with transcript Video
Important note
TXG-4CH-EVM is a prototype evaluation module and is available in limited quantities.

Order & start development

Evaluation board

TXG-4CH-EVM — TXG evaluation module for 4-channel ground-level translator

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TXG-4CH-EVM TXG evaluation module for 4-channel ground-level translator

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TXGx04x 4-Channel Ground-Level Translator Evaluation Module PDF | HTML May 6, 2025
Certificate TXG-4CH-EVM EU Declaration of Conformity (DoC) PDF | HTML May 1, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos