Product details

Rating Automotive Ground offset voltage (max) (V) 80 Bits (#) 1 Topology Push-Pull Applications GPIO Forward/reverse channels 1 forward / 0 reverse Isolation rating Functional Data rate (max) (Mbps) 250 Prop delay (ns) 5.9 CMTI (V/µs) 250 Technology family TXG Vin (min) (V) 1.71 Vin (max) (V) 5.5 Vout (min) (V) 1.71 Vout (max) (V) 5.5 Current consumption per channel (1 Mbps) (typ) (mA) 3.3 Features AEC Q100, Partial power down (Ioff)
Rating Automotive Ground offset voltage (max) (V) 80 Bits (#) 1 Topology Push-Pull Applications GPIO Forward/reverse channels 1 forward / 0 reverse Isolation rating Functional Data rate (max) (Mbps) 250 Prop delay (ns) 5.9 CMTI (V/µs) 250 Technology family TXG Vin (min) (V) 1.71 Vin (max) (V) 5.5 Vout (min) (V) 1.71 Vout (max) (V) 5.5 Current consumption per channel (1 Mbps) (typ) (mA) 3.3 Features AEC Q100, Partial power down (Ioff)
WSON (DSE) 6 2.25 mm² (1.5 mm × 1.5 mm)
  • AEC-Q100 qualified for automotive applications
  • Supports DC shifts up to ±80V
  • AC Noise Rejection of 140VPP up to 1MHz
  • CMTI of 250V/µs
  • Low Prop Delay (<6ns)
  • Greater than 175Mbps
  • Low power consumption (0.6mA per channel at 1Mbps, 1.8V)
  • Fully configurable dual-rail design allows each port to operate from 1.71V to 5.5V
  • 4, 2, 1 channel devices with multiple configurations will be available
  • Supports VCC disconnect feature (I/Os are forced into high-Z)
  • Schmitt-trigger inputs allows for slow and noisy signals
  • Inputs with integrated static pull-down resistors prevent channels from floating
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100mA per JESD 78, class II
    • ESD protection exceeds JESD 22
    • 2500V human-body model
    • 500V charged-device model
  • Package options provided:
    • DSE (WSON-6)
  • AEC-Q100 qualified for automotive applications
  • Supports DC shifts up to ±80V
  • AC Noise Rejection of 140VPP up to 1MHz
  • CMTI of 250V/µs
  • Low Prop Delay (<6ns)
  • Greater than 175Mbps
  • Low power consumption (0.6mA per channel at 1Mbps, 1.8V)
  • Fully configurable dual-rail design allows each port to operate from 1.71V to 5.5V
  • 4, 2, 1 channel devices with multiple configurations will be available
  • Supports VCC disconnect feature (I/Os are forced into high-Z)
  • Schmitt-trigger inputs allows for slow and noisy signals
  • Inputs with integrated static pull-down resistors prevent channels from floating
  • Operating temperature from –40°C to +125°C
  • Latch-up performance exceeds 100mA per JESD 78, class II
    • ESD protection exceeds JESD 22
    • 2500V human-body model
    • 500V charged-device model
  • Package options provided:
    • DSE (WSON-6)

The TXG8010-Q1 is a 1-bit, fixed direction, non-galvanic based voltage and ground-level translator that can support both logic-level shifting between 1.71V to 5.5V and ground-level shifting up to ±80V. Compared to traditional level shifters, the TXG8010-Q1 family can solve the challenges of voltage translation across different ground levels. The Simplified Diagram shows a common use case where DC shift occurs between GNDA to GNDB due to parasitic resistance or capacitance.

VCCA is referenced to GNDA and VCCB is referenced to GNDB. Ax pins are referenced to VCCA logic level while Bx pins are referenced to VCCB logic levels. Both A port and B port can accept voltages from 1.71V to 5.5V.

The TXG8010-Q1 device helps improve noise immunity and power sequencing across different ground domains while providing low power consumption, latency and channel-to-channel skew. It can supress noise levels of 140VPP up to 1MHz (Figure 7-4). This device can support multiple interfaces such as UART, GPIO, and JTAG.

The TXG8010-Q1 is a 1-bit, fixed direction, non-galvanic based voltage and ground-level translator that can support both logic-level shifting between 1.71V to 5.5V and ground-level shifting up to ±80V. Compared to traditional level shifters, the TXG8010-Q1 family can solve the challenges of voltage translation across different ground levels. The Simplified Diagram shows a common use case where DC shift occurs between GNDA to GNDB due to parasitic resistance or capacitance.

VCCA is referenced to GNDA and VCCB is referenced to GNDB. Ax pins are referenced to VCCA logic level while Bx pins are referenced to VCCB logic levels. Both A port and B port can accept voltages from 1.71V to 5.5V.

The TXG8010-Q1 device helps improve noise immunity and power sequencing across different ground domains while providing low power consumption, latency and channel-to-channel skew. It can supress noise levels of 140VPP up to 1MHz (Figure 7-4). This device can support multiple interfaces such as UART, GPIO, and JTAG.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TXG8010-Q1 1-bit , ± 80V Ground-Level Translator datasheet PDF | HTML Jun 11, 2025
Application brief Solving Ground Shift Issues in Phase Array Satellites PDF | HTML Jul 30, 2026
Application brief Top Questions about Ground-Level Translators PDF | HTML May 27, 2026
Application note Solving Ground Mismatch in Automotive Systems PDF | HTML Mar 3, 2026
Technical article Uneven grounds? Address offset challenges with novel ground-level translators (Rev. A) PDF | HTML Jun 5, 2025
Application brief Not All Grounds Are 0V PDF | HTML May 21, 2025
Product overview TI's Latest Ground-Level Translators PDF | HTML May 7, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TXG-4CH-EVM — TXG evaluation module for 4-channel ground-level translator

TXG-4CH-EVM is an evaluation module (EVM) used to evaluate the TXGx04x 4-channel ground-level translator product family. The EVM supports multiple package options, which include 16-pin DBQ, 14-pin DYY, and 14-pin RUC. The EVM features multiple test points and connection options to evaluate the (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WSON (DSE) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos