TIDEP0035

TIDEP0035

Design files

Overview

This reference design implements HIPERFACE DSL master protocol on Industrial Communication Sub-System (PRU-ICSS). The two-wire interface allows integration of position feedback wires into motor cable.  It consists of AM437x PRU-ICSS firmware and TIDA-00177 transceiver reference design.

Features
  • HIPERFACE DSL master protocol with register compatible interface to existing FPGA IP core
  • Programmable approach using ICSS_L concurrently with DS filter and Industrial Ethernet (single chip drive)
  • Internal and external sync pulse sources
  • Supports cable length of up to 100 meters
  • Line-delay compensation
  • 8x oversampling with sample-edge detection
  • Line diagnostics – quality monitor
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB63B.PDF (782 KB)

Reference design overview and verified performance test data

TIDRC76A.ZIP (870 KB)

Detailed overview of design layout for component placement

TIDRC80A.ZIP (581 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRC77A.ZIP (21148 KB)

Files used for 3D models or 2D drawings of IC components

TIDC823A.ZIP (11389 KB)

Design file that contains information on physical board layer of design PCB

TIDRC78A.ZIP (6066 KB)

PCB layer plot file used for generating PCB design layout

TIDRC79A.ZIP (1277 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Automotive LED drivers

TPIC28108-bit LED driver with I2C interface

Data sheet: PDF
BLDC drivers

DRV831365-V max 3-A peak 3-phase motor driver with integrated FETs

Data sheet: PDF | HTML
Clock generators

CDCE913Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
DC/DC converters

TPS54023.5V to 28V Input, 1.7A Output, Non-Synchronous Step-Down Regulator with Integrated MOSFET

Data sheet: PDF
DC/DC converters

TPS62362Processor Core Supply with I2C Compatible Interface and Remote Sense. 0.77 to 1.4 Vout

Data sheet: PDF
ESD protection diodes

TPD2E001Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
ESD protection diodes

TPD6E0016 channel 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Ethernet PHYs

TLK105LIndustrial temperature, single port 10/100-Mbps Ethernet physical layer

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA3655V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G04Single 1.65-V to 5.5-V inverter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS793200mA low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Load switches

TPS229223.6-V, 2-A, 14-mΩ, 35-nA leakage load switch with output discharge

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS512003A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4

Data sheet: PDF | HTML
Multi-switch detection interface (MSDI) ICs

SN65HVS88234-V, 8-channel digital-input serializer for industrial automation & process control

Data sheet: PDF
Multimedia & industrial networking SoCs

AM4379Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML
NAND gates

SN74LVC1G00Single 2-input, 1.65-V to 5.5-V NAND gate

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LV244AEight-channel 2-V to 5.5-V buffers with tri-state outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD783.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS386000Open-drain, quad-supply voltage supervisors with programmable delay & watchdog timer

Data sheet: PDF | HTML
Series voltage references

LM41320.05% 20-ppm/°C drift precision series voltage reference with shutdown enable

Data sheet: PDF | HTML
Voltage translators

SN74AVC1T45Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Voltage translators

SN74AVC2T244Dual-Bit Dual-Supply Bus Transceiver

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T245Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML
Voltage translators

SN74LVC8T2458-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and Three-State Outputs

Data sheet: PDF | HTML
Voltage translators

TXS01022-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

Data sheet: PDF | HTML
Voltage translators

TXS0102VTwo-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML
Voltage translators

TXS0102V-Q1Automotive 2-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDSIDK437X — AM437x/AMIC120 Industrial Development Kit (IDK)

This reference design implements HIPERFACE DSL master protocol on Industrial Communication Sub-System (PRU-ICSS). The two-wire interface allows integration of position feedback wires into motor cable.  It consists of AM437x PRU-ICSS firmware and TIDA-00177 transceiver reference design.

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010016 8 Port IO-Link Master Reference Design TIDEP-0101 Tamagawa Encoder Interface Protocol on AM437x Reference Design TIDEP0033 SPI Master with Signal Path Delay Compensation Reference Design TIDEP0035 ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design TIDEP0039 Sercos III Slave For AM437x Communication Development Platform Reference Design TIDEP0057 Multi-Protocol Digital Position Encoder Master Interface Reference Design With AM437x on PRU-ICSS TIDEP0064 Real-time Ethernet Tracer with PRU-ICSS Reference Design TIDEP0065 Enhanced I2C and SMbus Master Interface Reference Design with PRU-ICSS
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSIDK437X AM437x/AMIC120 Industrial Development Kit (IDK)

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010016 8 Port IO-Link Master Reference Design TIDEP-0101 Tamagawa Encoder Interface Protocol on AM437x Reference Design TIDEP0033 SPI Master with Signal Path Delay Compensation Reference Design TIDEP0035 ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design TIDEP0039 Sercos III Slave For AM437x Communication Development Platform Reference Design TIDEP0057 Multi-Protocol Digital Position Encoder Master Interface Reference Design With AM437x on PRU-ICSS TIDEP0064 Real-time Ethernet Tracer with PRU-ICSS Reference Design TIDEP0065 Enhanced I2C and SMbus Master Interface Reference Design with PRU-ICSS

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide ARM MPU With Integrated HIPERFACE DSL Master Interface Design Guide (Rev. B) Oct 7, 2016
Application note Part 1: Introduction to Industrial Communications Dec 1, 2015
Technical article Designing an EMC-compliant interface to motor position encoders – Part 6 PDF | HTML Nov 20, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00177 Two-Wire Interface to a HIPERFACE DSL® Encoder Reference Design TIDA-00179 Universal Digital Interface to Absolute Position Encoders Reference Design TIDEP0022 ARM MPU with Integrated BiSS C Master Interface Reference Design TIDEP0050 EnDat 2.2 System Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos