TIDA-01541

High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters

TIDA-01541

Design files

Overview

The TIDA-01541 reference design reduces system cost and enables a compact design for isolated phase current and DC link voltage measurement in three-phase inverters, while achieving high bandwidth and sensing accuracy. The output of the isolated amplifiers is interfaced to the internal ADC of the MCU using a differential-to-single-ended circuit. Use of isolated amplifiers enables using SAR ADC within MCU, thereby lowering system cost without any trade-offs on the current sensing. The 8-pin package reduces board form factor. High bandwidth of the isolated amplifier enables protection of IGBTs within 3.5 µs and high-performance specifications enable high-accuracy current and voltage measurements. The DC link voltage measurement is done with a high input impedance to avoid effect of source impedance due to high-voltage potential divider to improve accuracy.

Features
  • Reinforced, isolated inverter suited for 400-V to 1200-V DC-link drives rated up to 10 kW
  • Reinforced, isolated amplifiers with high bandwidth (> 200 kHz) enable low latency current sensing and fast overcurrent detection (< 3 µs) to protect power stage
  • Reinforced, isolated amplifier with high impedance input optimized for precision sensing of high-impedance nodes like DC-link voltage, ±1% error for DC-link voltage sensing accuracy from 0-V to 1026-V DC
  • Calibrated current measurement error of ±0.5% over ±50-A FSR and across temperature range from –25°C to +85°C
  • Reinforced, isolated amplifier with low power consumption allows powering from gate drivers bootstrap capacitor simple LDO
  • Protection against DC bus undervoltage, overvoltage, overload, ground fault, and overtemperature
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDK0A.PDF (1365 KB)

Reference design overview and verified performance test data

TIDRU23.PDF (538 KB)

Detailed overview of design layout for component placement

TIDRU22.PDF (99 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRU25A.ZIP (5143 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE52.ZIP (440 KB)

Design file that contains information on physical board layer of design PCB

TIDRU24.PDF (3058 KB)

PCB layer plot file used for generating PCB design layout

TIDRU21A.PDF (590 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TLC372Dual General Purpose LinCMOS™ Differential Comparator

Data sheet: PDF | HTML
Isolated amplifiers

AMC1301±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing

Data sheet: PDF | HTML
Isolated amplifiers

AMC13112-V input, precision voltage sensing reinforced isolated amplifier

Data sheet: PDF | HTML
Isolated gate drivers

UCC21520Reinforced, 4A/6A dual-channel isolated gate driver w/ disable, programmable deadtime

Data sheet: PDF | HTML
Isolated gate drivers

UCC21540Reinforced, 4A/6A, dual-channel isolated gate driver w/ disable, programmable deadtime

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV1117800-mA, 15-V, linear voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
NAND gates

SN74LVC1G10Single 3-input, 1.65-V to 5.5-V NAND gate

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA320Precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier

Data sheet: PDF | HTML
Series voltage references

REF20333.3-V Vref, low-drift, low-power, dual-output Vref & Vref/2 voltage reference

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

The TIDA-01541 reference design reduces system cost and enables a compact design for isolated phase current and DC link voltage measurement in three-phase inverters, while achieving high bandwidth and sensing accuracy. The output of the isolated amplifiers is interfaced to the internal ADC of the (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010025 Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010025 Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs

Design tools & simulation

Simulation model

TIDA-01541 Current Sensing Simulation

TIDM008.ZIP (129 KB) - TINA-TI reference design
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01541 High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters

TIDA-01541 Current Sensing Simulation

close
Latest version
Version: null
Release date: Mar 5, 2018
Hardware development
Reference design
TIDA-01541 High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters
Simulation model

TIDA-01541 DC Link Voltage Sensing Simulation

TIDM009.ZIP (63 KB) - TINA-TI reference design
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01541 High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters
Simulation model

TIDA-01541 Temperature Sensing Simulation

TIDM010.ZIP (64 KB) - TINA-TI reference design
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01541 High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters

TIDA-01541 Temperature Sensing Simulation

close
Latest version
Version: null
Release date: Mar 5, 2018
Hardware development
Reference design
TIDA-01541 High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design (Rev. A) Apr 13, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00366 Reference design for reinforced isolation 3-phase inverter with current, voltage and temp protection

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos