TIDM-1008

EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs

TIDM-1008

Design files

Overview

C2000 Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack, described by TIDA-1008, is a flexible low voltage platform intended for evaluating various encoder interfaces and designed to work with Position Manager-enabled LaunchPads such as the LAUNCHXL-F28379D. The highly optimized, easy-to-use library and example software delivered with TIDA-1008 support the EnDat 2.2 and EnDat 2.1 standard.

Features
  • Flexible low voltage design supports multiple absolute encoder interfaces as well as Resolver and SINCOS sensors
  • TIDA-1008 works with C2000 Position Manager-ready MCUs (via LaunchPad) for Integrated EnDat2.2 and EnDat 2.1 digital protocol solution
  • Easy interface to EnDat2.2 commands via software driver functions and data structures
  • C28x optimized CRC algorithm and data unpacking
  • Up to 8 MHz EnDat clock supported.  Operation verified for up to 100m cable length
  • TIDM-1008 includes an evaluation board and a software example showcasing the EnDat22 Software library
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDE3A.PDF (13040 KB)

Reference design overview and verified performance test data

TIDRST9.PDF (284 KB)

Detailed overview of design layout for component placement

TIDRST8.PDF (31 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSU1.ZIP (2524 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDV3.ZIP (668 KB)

Design file that contains information on physical board layer of design PCB

TIDRSU0.PDF (1420 KB)

PCB layer plot file used for generating PCB design layout

TIDRST7.PDF (345 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Real-time digital power MCUs

TMS320F28376SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28374DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28075C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28379SC2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16-

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28377D-EPC2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28375S-Q1Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD783.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28377DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28377D-Q1Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28076C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, CLB, SDFM

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28378SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28376DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Automotive body & lighting MCUs

TMS320F28075-Q1Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28379D-Q1Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28379DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28374SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28378DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28375DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Load switches

TPS22918-Q11-ch, 5.5-V, 2-A, 52-mΩ automotive load switch with adj. rise time and adj. output discharg

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28377S-Q1Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28377SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV702300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28375SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML

Start development

Hardware development

Daughter card

BOOSTXL-POSMGR — C2000 DesignDRIVE position manager BoosterPack™ plug-in module

C2000 Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack, described by (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-1008 EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOSTXL-POSMGR C2000 DesignDRIVE position manager BoosterPack™ plug-in module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-1008 EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs
Development kit

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

C2000 Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack, described by (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010025 Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010025 Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000™ MCUs (Rev. A) Apr 18, 2018
White paper Piccolo™ C2000™ MCUs enable the next generation of low-cost, dual-axis servo dri (Rev. A) Jul 13, 2020
White paper Simplify the integration of position sensors for industrial drive control system (Rev. A) Nov 21, 2019

Related design resources

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos