TIDA-010026
Robust interface reference design for EnDat2.2 absolute encoders
TIDA-010026
Overview
This reference design demonstrates a robust interface to EnDat 2.2 Encoders. That shows EMC immunity, particularly immunity against fast transients such as inverter switching noise. The Encoder supply voltage is configurable and integrates protection against short circuit to prevent damage due to cable short or miss wiring and diagnostic feedback to detect the fault. The logic interface supports 3.3V down to 1.8V I/O. The design is compatible to TI LaunchPad™ development kit for easy evaluation of EnDat2.2 with the C2000™ MCU. This design has been tested up to 100-m cable length with several EnDat 2.2 encoders.
Features
- Exceed HEIDENHAIN EnDat 2.2 clock frequency of 16 MHz up to 20m, 8 MHz up to 100m cable length
- Highly robust interface with high EMC immunity thanks to wide supply range 3.3-V to 5V, half-duplex RS-485 transceiver (THVD1450), 50-Mbaud, with ±15V common mode range, 16-kV IEC-ESD and 4-kV EFT
- Design tested to meet EMC immunity requirements for ESD(IEC61000-4-2), EFT(IEC61000-4-4) and surge(IEC61000-4-5) with levels and pass criterion according to IEC61800-3
- Configurable encoder Voltage default 8 V with low-ripple (<50mVpp) output meets Endat2.2 specification
- Encoder supply protected 250 mA nominal output current with short circuit protection and power good feedback for diagnostic
- Logic interface default 3.3 V I/O to host processors like a C2000 MCU or Sitara® processor to run the EnDat 2.2 master software
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN74LVC2T45 — 2-Bit Dual Supply Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Robust interface reference design for EnDat 2.2 absolute encoders | Feb 4, 2019 |
Related design resources
Reference designs
REFERENCE DESIGN
Software development
DRIVER OR LIBRARY
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.