TIDA-00916

Sensorless High-Speed FOC Reference Design for Drone ESC

TIDA-00916

Design files

Overview

ESC modules are important subsystems for non-military drones and users demanding more efficient models that provide longer flight times and higher dynamic behavior with smoother and more stable performance. This design implements an Electronic Speed Controller (ESC) commonly used for unmanned aerial vehicles (UAV) or drones.

The speed control is done sensorless, and the motor has been tested up to 1.2 kHz electrical frequency (12kRPM with a 6 pole pair motor), using FOC speed control. Our high-speed sensorless-FOC reference design for Drone ESCs provides best-in-class FOC algorithm implementation to achieve longer flight time, better dynamic performance and higher integration, resulting smaller board size and fewer BOM components. Sensorless high speed FOC control using TI’s FAST™ software observer leveraging InstaSPIN-Motion™ C2000™ LaunchPad and DRV8305 BoosterPack.

Features
  • InstaSPIN-FOC™ sensorless FOC achieves highest dynamic performance. Tested up to 12,000 RPM with 3 LiPo cells
  • High dynamic performance: 1 kRPM to 10 kRPM (electrical frequency 100 Hz to 1 kHz) speed in <0.2 s to provide high performance yaw and pitch movement
  • Fast speed reversal capability for roll movement
  • Longer flight time due to improved efficiency of FOC over block commutation
  • Higher PWM switching frequency, tested up to 60 kHz to reduce current/torque ripple with low inductance / high-speed motors, and to avoid interference with ultrasonic sensors
  • Fast time-to market due to InstaSPIN-FOC’s  automatic motor parameter identification: auto-tuning sensorless FOC solution
  • Motor temperature estimation from winding resistance changes to protect motor from damage during temporary overload conditions
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCF1.PDF (1674 KB)

Reference design overview and verified performance test data

TIDRP39.ZIP (442 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRP38.ZIP (291 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

BLDC drivers

DRV830545-V max 3-phase smart gate driver with current shunt amplifiers & SPI

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28068MC2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-MOTION

Data sheet: PDF | HTML
Automotive body & lighting MCUs

TMS320F28069M-Q1Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION

Data sheet: PDF | HTML
MOSFETs

CSD18540Q5B60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.2 mOhm

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28069MC2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION

Data sheet: PDF | HTML
DC/DC converters

LMR16006SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

BOOSTXL-DRV8305EVM — DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module

ESC modules are important subsystems for non-military drones and users demanding more efficient models that provide longer flight times and higher dynamic behavior with smoother and more stable performance. This design implements an Electronic Speed Controller (ESC) commonly used for unmanned (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00916 Sensorless High-Speed FOC Reference Design for Drone ESC
Evaluation board
LAUNCHXL-F28027F C2000 Piccolo MCU F28027F LaunchPad™ development kit
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOSTXL-DRV8305EVM DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00916 Sensorless High-Speed FOC Reference Design for Drone ESC
Evaluation board
LAUNCHXL-F28027F C2000 Piccolo MCU F28027F LaunchPad™ development kit
Evaluation board

LAUNCHXL-F28069M — InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

ESC modules are important subsystems for non-military drones and users demanding more efficient models that provide longer flight times and higher dynamic behavior with smoother and more stable performance. This design implements an Electronic Speed Controller (ESC) commonly used for unmanned (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 Power Rail Noise Analyzer Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28069M InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 Power Rail Noise Analyzer Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Speed Sensorless-FOC Reference Design for Drone ESCs Dec 8, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00643 4.4 V to 30 V, 15 A, High Performance Brushless DC Drone Propeller Controller Reference Design

Software development

APPLICATION SOFTWARE & FRAMEWORK
MOTORWARE MotorWare™ Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos