TIDA-00913

48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design

TIDA-00913

Design files

Overview

The TIDA-00913 reference design realizes a 48V/10A 3-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives. One of the largest challenges with in-line shunt-based phase current sensing is the high common-mode voltage transients during PWM switching. The INA240 bi-directional current-sense amplifier overcomes this problem using enhanced PWM rejection. The reference design provides an output voltage from 0 to 3.3V, scaled to ±16.5A with 1.65V mid voltage for high phase-current accuracy over the entire temperature range. The TIDA-00913 offers a TI BoosterPack compatible interface to connect to a C2000 MCU LaunchPad™ development kit for easy performance evaluation.

Features
  • Wide input voltage range 12V to 60V 3-phase GaN inverter with 7Arms output current per phase and non-isolated phase current sensing.
  • Precision in-line phase current sensing with 5mΩ shunt, ±16.5A full scale range and ±10A nominal range.
  • High accuracy phase current sensing over the temperature range from -25°C to 85°C. Uncalibrated accuracy <±0.5%; calibrated accuracy <±0.1%.
  • System cost reduction using a non-isolated current sense amplifier INA240 with superior AC common mode rejection operating up to PWM switching frequencies up to 100kHz.
  • Reduced BOM and easy layout due to the INA240 bi-directional, zero-drift current sense amplifier that directly interfaces to a 3.3V ADC.
  • TI BoosterPack compatible interface with 3.3V I/O for easy performance evaluation with a C2000 MCU LaunchPad™ development kit.
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCE8A.PDF (4873 KB)

Reference design overview and verified performance test data

TIDROJ9.PDF (554 KB)

Detailed overview of design layout for component placement

TIDROJ8.PDF (72 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROK1.ZIP (5637 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCV2.ZIP (1217 KB)

Design file that contains information on physical board layer of design PCB

TIDROK0.PDF (2814 KB)

PCB layer plot file used for generating PCB design layout

TIDROJ7.PDF (830 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM50187.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP38691500-mA, 10-V, low-dropout voltage regulator

Data sheet: PDF | HTML
Voltage translators

SN74AVC8T2458-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA240-4 to 80V, bidirectional, ultra-precise current sense amplifier with enhanced PWM rejection

Data sheet: PDF | HTML
Temperature switches

TMP302-Q1Automotive, Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG520080V GaN Half Bridge Power Stage

Data sheet: PDF | HTML

Start development

Hardware development

Daughter card

BOOSTXL-3PHGANINV — 48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module

The TIDA-00913 reference design realizes a 48V/10A 3-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives. One of the largest challenges with in-line shunt-based phase current sensing is the high common-mode (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDM-02006 Distributed multi-axis servo drive over fast serial interface (FSI) reference design TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-02018 Universal motor control reference design for AM263x Arm® based MCU devices
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOSTXL-3PHGANINV 48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDM-02006 Distributed multi-axis servo drive over fast serial interface (FSI) reference design TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-02018 Universal motor control reference design for AM263x Arm® based MCU devices
Evaluation board

LAUNCHXL-F28069M — InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

The TIDA-00913 reference design realizes a 48V/10A 3-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives. One of the largest challenges with in-line shunt-based phase current sensing is the high common-mode (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 Power Rail Noise Analyzer Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28069M InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 Power Rail Noise Analyzer Reference Design

Software development

Code example or demo

TIDCCV3 — TIDA-00913_InstaSPIN-FOC_F28069M_Example_Code Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design

TIDCCV3 TIDA-00913_InstaSPIN-FOC_F28069M_Example_Code Software

close
Latest version
Version: 01.00.00.00
Release date: Nov 3, 2016
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidccv3 or www.ti.com/lit/xx/tidccv3/tidccv3.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCV3. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Design guide 48V 3Phase Inverter w/ Shunt-Based In-Line Motor Phase Current Sense Ref Design (Rev. A) Apr 7, 2017
Selection guide Current Sense Amplifiers (Rev. E) Sep 20, 2021
White paper Machine Learning Powers Autonomous Industrial Systems (Rev. A) Jun 17, 2020
Technical article GaN reliability standards reach milestone PDF | HTML Sep 18, 2017
White paper Enabling robots to achieve new levels of factory automation Mar 21, 2017
Technical article Five benefits of enhanced PWM rejection for in-line motor control PDF | HTML Nov 8, 2016
Technical article What’s next for Industry 4.0? The best new technologies shaping the future of smar PDF | HTML Nov 7, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00909 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos