TIDA-00909

48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives

TIDA-00909

Design files

Overview

Low voltage, high-speed drives and/or low inductance brushless motors require higher inverter switching frequencies in the range of 40 kHz to 100 kHz to minimize losses and torque ripple in the motor. The TIDA-00909 reference design achieves that by using a 3-phase inverter with three 80V/10A half-bridge GaN power modules LMG5200 and uses shunt based phase current sensing. Gallium nitride (GaN) transistors can switch much faster than silicon FETs and integrating the GaN FET and driver in the same package reduces parasitic inductances and optimizes switching performance reducing losses, thus allowing to down-size or eliminate the heatsink. The TIDA-00909 offers a TI BoosterPack compatible interface to connect to a C2000 MCU LaunchPad™ development kit for easy performance evaluation.

Features
  • 3-phase GaN inverter with wide input voltage range 12V to 60V and 7Arms/10Apeak output current, tested up to 100 kHz PWM.
  • GaN power stage with greatly reduced switching losses allows high PWM switching frequencies with peak efficiency up to 98.5% at 100 kHz PWM
  • LMG5200 GaN half-bridge power stage ease PCB layout and reduce parasitic inductances for optimized switching performance, less than 2ns rise/fall time.
  • Very low switch node voltage over- and undershoot with very low 12.5ns dead band minimize phase voltage ringing, as well as reduce phase voltage distortions and EMI.
  • Precision shunt-based phase current sensing with high accuracy (0.1%).
  • TI BoosterPack compatible interface with 3.3V I/O for easy performance evaluation with a C2000 MCU LaunchPad™ development kit.
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCE7B.PDF (8383 KB)

Reference design overview and verified performance test data

TIDROK4.PDF (554 KB)

Detailed overview of design layout for component placement

TIDROK3.PDF (72 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROK6.ZIP (5847 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCV4.ZIP (1219 KB)

Design file that contains information on physical board layer of design PCB

TIDROK5.PDF (2814 KB)

PCB layer plot file used for generating PCB design layout

TIDROK2.PDF (830 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM50187.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG520080V GaN Half Bridge Power Stage

Data sheet: PDF | HTML
Voltage translators

SN74AVC8T2458-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Temperature switches

TMP302-Q1Automotive, Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP38691500-mA, 10-V, low-dropout voltage regulator

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA240-4 to 80V, bidirectional, ultra-precise current sense amplifier with enhanced PWM rejection

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

LAUNCHXL-F28069M — InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

Low voltage, high-speed drives and/or low inductance brushless motors require higher inverter switching frequencies in the range of 40 kHz to 100 kHz to minimize losses and torque ripple in the motor. The TIDA-00909 reference design achieves that by using a 3-phase inverter with three 80V/10A (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 Power Rail Noise Analyzer Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28069M InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 Power Rail Noise Analyzer Reference Design

Software development

Support software

TIDCCV5 — TIDA-00909_InstaSPIN-FOC_F28069M Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00909 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives

TIDCCV5 TIDA-00909_InstaSPIN-FOC_F28069M Software

close
Latest version
Version: 01.00.00.00
Release date: Nov 3, 2016
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00909 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives

Release Information

The design resource accessed as www.ti.com/lit/zip/tidccv5 or www.ti.com/lit/xx/tidccv5/tidccv5.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCV5. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide 48V/10A High-Frequency PWM, 3-Phase GaN Inverter Reference Design for HS Motors (Rev. B) Apr 3, 2017
Technical article Five benefits of enhanced PWM rejection for in-line motor control PDF | HTML Nov 8, 2016
Technical article What’s next for Industry 4.0? The best new technologies shaping the future of smar PDF | HTML Nov 7, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos