TIDA-01636

TIDA-01636

Design files

Overview

This reference design is an active pass-band filter connected to the analog-to-digital converter (ADC) in a C2000™ microcontroller (MCU). The system senses ripple and noise on the power rail in the band of interest. The Fast-Fourier Transformation (FFT) algorithm analyzes harmonic content of the signal and allows for switching frequency detection. The analysis enables for adaptive real-time switching frequency dithering in high-power applications and better electromagnetic compatibility interference (EMI) control. Alternatively, ripple counters in feedback-less positioners can benefit the design.

Digital Signal Processing (DSP) features of C2000™ microcontrollers play an important role in the system and enable digital-power (on-board chargers, DC-DC converters) and motor control (traction inverters) applications to become smarter and more efficient.

Features
  • Multiple Feedback Filter (MFB) topology
  • Single-supply power
  • Example Firmware for TMS320F28069M C2000
Automotive
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE67.PDF (1001 KB)

Reference design overview and verified performance test data

TIDRWK6.PDF (88 KB)

Detailed overview of design layout for component placement

TIDRWK5.PDF (56 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWK8.ZIP (437 KB)

Files used for 3D models or 2D drawings of IC components

TIDCER1.ZIP (440 KB)

Design file that contains information on physical board layer of design PCB

TIDRWK7.PDF (379 KB)

PCB layer plot file used for generating PCB design layout

TIDRWK4.PDF (125 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive body & lighting MCUs

TMS320F28069M-Q1Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA365-Q1Automotive 5V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

TMS320F28069MC2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

LAUNCHXL-F28069M — InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

This reference design is an active pass-band filter connected to the analog-to-digital converter (ADC) in a C2000™ microcontroller (MCU). The system senses ripple and noise on the power rail in the band of interest. The Fast-Fourier Transformation (FFT) algorithm analyzes harmonic content of (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 Power Rail Noise Analyzer Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28069M InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00202 Interface to a HIPERFACE Position Encoder Reference Design TIDA-00210 75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives TIDA-00365 75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives TIDA-00909 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives TIDA-00913 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design TIDA-00916 Sensorless High-Speed FOC Reference Design for Drone ESC TIDA-01527 Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy TIDA-01636 Power Rail Noise Analyzer Reference Design

Software development

Code example or demo

TIDCER2 — TIDA-01636_Example_Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01636 Power Rail Noise Analyzer Reference Design

TIDCER2 TIDA-01636_Example_Firmware

close
Latest version
Version: 01.00.00.00
Release date: Jun 18, 2018
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01636 Power Rail Noise Analyzer Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcer2 or www.ti.com/lit/xx/tidcer2/tidcer2.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCER2. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Power Rail Noise Analyzer Reference Design Jun 19, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos