TIDA-00643
4.4 V to 30 V, 15 A, High Performance Brushless DC Drone Propeller Controller Reference Design
TIDA-00643
Overview
The TIDA-00643 reference design is a 4.4 to 30 V brushless DC motor controller for high power drones, quadcopter, propeller, fan, and pump applications. It uses the Texas Instrument’s DRV8305 brushless DC motor gate driver, CSD17573Q5B 30V NexFET power MOSFETs, TPD4E05U06 TVS protection IC, C2000 motor control MCU, and LMR16006 3.3 V buck converter. It utilizes InstaSPINTM-FOC for sensorless field oriented motor control and commands the motor speed through an external reference signal from a central controller. This design is focused on demonstrating a highly efficient and high power BLDC motor system.
Features
- 4.4 to 30 V input voltage range
- 15 A RMS, 23 A peak output current capability
- Ultra small form factor (L x W): 2.2" x 1.0"
- Onboard 3.3 V, 0.6 A buck converter
- Motor control through InstaSPIN-FOC sensorless field oriented control
- Wide array of system protection features included MOSFET overcurrent and supply undervoltage protection
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TMS320F28027F-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC
TPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces
CSD17573Q5B — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.45 mOhm
TMS320F28027F — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | High-Performance Brushless DC Propeller Controller Design Guide | Sep 9, 2015 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.