XTR106PA

ACTIVE

4-20-mA current transmitter with bridge excitation (2.5-V or 5-V reference) and linearization | N | 14

Same as: XTR106PA.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

XTR106UA/2K5 ACTIVE 4-20-mA current transmitter with bridge excitation (2.5-V or 5-V reference) and linearization | D | 14 | -40 to 85 SOIC package option

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More XTR106 information

Packaging information

Package | Pins PDIP (N) | 14
Package qty | Carrier 25 | TUBE

Features for the XTR106

  • Low total unadjusted error
  • 2.5V, 5V bridge excitation references
  • 5.1V regulator output
  • Low span drift: ±25ppm/°C maximum
  • Low offset drift: 0.25µV/°C
  • High PSRR: 110dB minimum
  • High CMRR: 86dB minimum
  • Wide supply range: 7.5V to 36V
  • 14-pin DIP and SOIC package options

Description for the XTR106

The XTR106 is a monolithic 4mA to 20mA, two-wire current transmitter designed for cost-optimized bridge sensor applications. This device provides complete bridge excitation (2.5V or 5V reference), instrumentation amplifier, sensor linearization, and current output circuitry. Current for powering additional external input circuitry is available from the VREG pin.

The instrumentation amplifier can be used over a wide range of gain, accommodating a variety of input signal types and sensors. Total unadjusted error of the complete current transmitter, including the linearized bridge, is low enough to permit use without adjustment in many applications. The XTR106 operates on loop power supply voltages down to 7.5V.

Linearization circuitry provides second-order correction to the transfer function by controlling bridge excitation voltage. The device provides up to a 20:1 improvement in nonlinearity, even with cost-optimized transducers.

The XTR106 is available in 14-pin plastic DIP and 14-pin SOIC surface-mount packages, and is specified for the –40°C to +85°C temperature range. The device operates from –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more