Product details

PGA/VGA VGA Number of channels 1 Vs (min) (V) 3.3 Vs (max) (V) 5.25 Input type Differential, Single-ended Output type Differential Interface type Analog Gain Set BW at Acl (MHz) 220 Acl, min spec gain (V/V) 10 Gain (max) (dB) 60 Features Overload power limit Input voltage noise (typ) (µV√Hz) 0.0009 Slew rate (typ) (V/µs) 415 Rating Catalog Operating temperature range (°C) -40 to 125
PGA/VGA VGA Number of channels 1 Vs (min) (V) 3.3 Vs (max) (V) 5.25 Input type Differential, Single-ended Output type Differential Interface type Analog Gain Set BW at Acl (MHz) 220 Acl, min spec gain (V/V) 10 Gain (max) (dB) 60 Features Overload power limit Input voltage noise (typ) (µV√Hz) 0.0009 Slew rate (typ) (V/µs) 415 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGR) 20 12.25 mm² (3.5 mm × 3.5 mm)
  • Variable Gain Amplifier (VGA)
    • Supports AC and DC inputs along with single-ended and differential inputs
    • Small Signal and Large Signal bandwidth > 100MHz
    • Input voltage noise: 4.5nV/√Hz
    • Gain Adjust Control Range
      • –12dB to +40dB; High Gain Mode
      • –32dB to +20dB; Low Gain Mode
    • Absolute Gain Accuracy: ± 0.5dB maximum
    • Gain conformance: ± 0.2dB
    • Power Consumption (IQ): 15.5mA
    • Slew Rate: 415V/µs
  • Low Noise Amplifier (LNA)
    • Bandwidth: 220MHz
    • Input voltage noise: 0.9nV/√Hz
    • Input current noise: 4.5pA/√Hz
    • Power Consumption (IQ): 11mA
  • Supply voltage: 3.15V to 5.25V
  • Operating temperature range: –55°C to +125°C
  • Variable Gain Amplifier (VGA)
    • Supports AC and DC inputs along with single-ended and differential inputs
    • Small Signal and Large Signal bandwidth > 100MHz
    • Input voltage noise: 4.5nV/√Hz
    • Gain Adjust Control Range
      • –12dB to +40dB; High Gain Mode
      • –32dB to +20dB; Low Gain Mode
    • Absolute Gain Accuracy: ± 0.5dB maximum
    • Gain conformance: ± 0.2dB
    • Power Consumption (IQ): 15.5mA
    • Slew Rate: 415V/µs
  • Low Noise Amplifier (LNA)
    • Bandwidth: 220MHz
    • Input voltage noise: 0.9nV/√Hz
    • Input current noise: 4.5pA/√Hz
    • Power Consumption (IQ): 11mA
  • Supply voltage: 3.15V to 5.25V
  • Operating temperature range: –55°C to +125°C

The VCA710 is a single-channel, low-noise, low-power variable gain analog front end (AFE) optimized for high-performance signal conditioning. The VCA710 integrates two sub-blocks: a low-noise amplifier (LNA) with a fixed gain of 10V/V (20dB) and a variable gain amplifier (VGA) delivering high dynamic range and gain control flexibility. The LNA and the VGA blocks can be used independently or in conjunction based on the requirement.

The VGA sub-block features a High Gain and Low Gain mode offering two gain ranges: –12dB to +40dB or –32dB to +20dB for optimizing output noise. The VGA supports both AC and DC coupled inputs as well as single-ended and differential inputs. The VCA710 features a fully differential output with an adjustable output common mode control feature.

The VCA710 supports a wide-supply from 3.15V to 5.25V, temperature range of –55°C to +125°C, in a compact 3.5mm × 3.5mm 20-pin RGR (VQFN) package. The VCA710 is an excellent choice for applications like ultrasound, sonar, optoelectronic front-ends.

The VCA710 is a single-channel, low-noise, low-power variable gain analog front end (AFE) optimized for high-performance signal conditioning. The VCA710 integrates two sub-blocks: a low-noise amplifier (LNA) with a fixed gain of 10V/V (20dB) and a variable gain amplifier (VGA) delivering high dynamic range and gain control flexibility. The LNA and the VGA blocks can be used independently or in conjunction based on the requirement.

The VGA sub-block features a High Gain and Low Gain mode offering two gain ranges: –12dB to +40dB or –32dB to +20dB for optimizing output noise. The VGA supports both AC and DC coupled inputs as well as single-ended and differential inputs. The VCA710 features a fully differential output with an adjustable output common mode control feature.

The VCA710 supports a wide-supply from 3.15V to 5.25V, temperature range of –55°C to +125°C, in a compact 3.5mm × 3.5mm 20-pin RGR (VQFN) package. The VCA710 is an excellent choice for applications like ultrasound, sonar, optoelectronic front-ends.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet VCA710 Low-Noise, AC and DC Input-Capable Variable Gain Amplifier datasheet PDF | HTML Feb 13, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

VCA710RGREVM — VCA710 evaluation module

The VCA710RGREVM is an evaluation module (EVM) designed for the VCA710RGR, an analog front-end device that includes two main components: a Low Noise Amplifier (LNA) with a fixed internal gain of 20dB and a Variable Gain Amplifier (VGA). This EVM is engineered for quick and easy demonstration of (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGR) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos