Home Power management DC/DC power modules Isolated power modules (integrated transformer)
NEW

UCC35131-Q1

PREVIEW

Automotive, 2W, 5.5V-to-20V VIN, regulated 5kVRMS isolated DC-DC module with integrated transformer

Product details

Rating Automotive Topology Full-bridge Vin (max) (V) 20 Vin (min) (V) 5.5 Vout (max) (V) 26 Vout (min) (V) 12 Features 2W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable Device type Isolated modules Regulated outputs (#) 2 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Output power (W) 2 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with Dual Adjustable Outputs
Rating Automotive Topology Full-bridge Vin (max) (V) 20 Vin (min) (V) 5.5 Vout (max) (V) 26 Vout (min) (V) 12 Features 2W, Dual output, Enable, Power good, Regulated, Reinforced isolation, Soft start, UVLO adjustable Device type Isolated modules Regulated outputs (#) 2 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Output power (W) 2 Operating temperature range (°C) -40 to 125 Control mode Internally Regulated with Dual Adjustable Outputs
SO-MOD (DHA) 16 60.255 mm² (5.85 mm × 10.3 mm)
  • Fully integrated high-density isolated DC/DC module with isolation planar transformer
  • Wide input range: 5.5V to 28V (with 22V OVLO)
    • ≥ 2.0W typical output for VVIN = 12V ±10%, 12V ≤ VVDD-COM ≤ 18V, at TA ≤ 85°C
    • ≥ 1.6W typical output for 8V ≤ VVIN ≤ 18V, 12V ≤ VVDD-COM ≤ 18V, at TA ≤ 85°C
    • ≥ 0.6W typical output for 6V ≤ VVIN ≤ 7V, and ≥ 0.5W for VVIN = 5.5V, at TA ≤ 105°C
  • Programmable (VDD – COM) output voltage
    • 12V to 18V, ≤ ±1.5% total regulation accuracy
  • Programmable (VEE – COM) output voltage
    • -2V to -8V, ≤ ±5% total regulation accuracy
  • Adaptive spread spectrum modulation (SSM)
  • Strong magnetic and radiated field immunities
  • Reduced inrush current soft-start
  • ENA pin for logic enable and programming input UVLO
  • Open-drain Power-Good for fault indicator
  • Integrated protections: UVLO, OVLO, short-circuit, OVP, UVP, and thermal shutdown.
  • < 3pF isolation capacitance
  • Static and dynamic CMTI > ±250kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1:–40°C ≤ TA ≤ 125°C
  • Safety-related certifications (Planned):
    • Reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 / CSA component recognition program
  • 16-pin, wide body SOIC package
  • Fully integrated high-density isolated DC/DC module with isolation planar transformer
  • Wide input range: 5.5V to 28V (with 22V OVLO)
    • ≥ 2.0W typical output for VVIN = 12V ±10%, 12V ≤ VVDD-COM ≤ 18V, at TA ≤ 85°C
    • ≥ 1.6W typical output for 8V ≤ VVIN ≤ 18V, 12V ≤ VVDD-COM ≤ 18V, at TA ≤ 85°C
    • ≥ 0.6W typical output for 6V ≤ VVIN ≤ 7V, and ≥ 0.5W for VVIN = 5.5V, at TA ≤ 105°C
  • Programmable (VDD – COM) output voltage
    • 12V to 18V, ≤ ±1.5% total regulation accuracy
  • Programmable (VEE – COM) output voltage
    • -2V to -8V, ≤ ±5% total regulation accuracy
  • Adaptive spread spectrum modulation (SSM)
  • Strong magnetic and radiated field immunities
  • Reduced inrush current soft-start
  • ENA pin for logic enable and programming input UVLO
  • Open-drain Power-Good for fault indicator
  • Integrated protections: UVLO, OVLO, short-circuit, OVP, UVP, and thermal shutdown.
  • < 3pF isolation capacitance
  • Static and dynamic CMTI > ±250kV/µs
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1:–40°C ≤ TA ≤ 125°C
  • Safety-related certifications (Planned):
    • Reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 / CSA component recognition program
  • 16-pin, wide body SOIC package

The UCC35131-Q1 is an automotive qualified high isolation voltage DC/DC power module designed to provide power to IGBT, SiC, Si and GaN isolated gate drivers and UIR Sensors. Its proprietary integrated transformer, flip-chip package, and advanced control architectures achieve high power density, low noise, and lowest system BOM. This device is capable of delivering 2.0W typical output power at 85oC ambient temperature. The highly accurate dual-output voltages, easily set by resistor dividers, enable low on-resistance, fast and reliable switching for SiC, IGBT and GaN devices. The low-latency feedback control reduces the output capacitance for fast load transient and supports dynamic voltage programming. The wide input voltage and adjustable VIN UVLO supports both wide battery voltage of electric vehicles and regulated input rails. It is operational from 5.5V to 20V VIN, and can withstand VIN overvoltage transient up to 28V.

The integrated protection features, fault-report Power-Good pin, and enable function increase system robustness and save external components. The SOIC package with 8.2mm creepage and clearance distance ensures high isolation capability.

The UCC35131-Q1 is an automotive qualified high isolation voltage DC/DC power module designed to provide power to IGBT, SiC, Si and GaN isolated gate drivers and UIR Sensors. Its proprietary integrated transformer, flip-chip package, and advanced control architectures achieve high power density, low noise, and lowest system BOM. This device is capable of delivering 2.0W typical output power at 85oC ambient temperature. The highly accurate dual-output voltages, easily set by resistor dividers, enable low on-resistance, fast and reliable switching for SiC, IGBT and GaN devices. The low-latency feedback control reduces the output capacitance for fast load transient and supports dynamic voltage programming. The wide input voltage and adjustable VIN UVLO supports both wide battery voltage of electric vehicles and regulated input rails. It is operational from 5.5V to 20V VIN, and can withstand VIN overvoltage transient up to 28V.

The integrated protection features, fault-report Power-Good pin, and enable function increase system robustness and save external components. The SOIC package with 8.2mm creepage and clearance distance ensures high isolation capability.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet UCC35131-Q1 Automotive 2.0 W, 12 V VIN , High-Density, > 5kVRMS , Isolated DC/DC Module datasheet PDF | HTML Oct 8, 2025
Application brief Optimized Excitation Power Stage for Electrically Excited Synchronous Machines (Rev. A) PDF | HTML May 5, 2026
Certificate UCC35131EVM-118 EU Declaration of Conformity (DoC) Nov 8, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

UCC35131-Q1-CALC — UCC35131-Q1 design calculator tool

Design calculator tool to generate external BOM based on system requirement
Supported products & hardware
Reference design

TIDA-011011 — Isolated gate driver board with isolated bias supply for 3.3kV SiC-FET reference design

This reference design provides a template for implementing gate drive designs for field effect transistors (FETs) rated up to 3.3kV. By utilizing single-channel isolated pre-drivers with split outputs, multiple variants of power FETs can be driven while maintaining high current sink and source (...)

Supported products & hardware
Reference design

TIDA-011012 — 50kW SiC-based modular solid-state transformer for medium-voltage applications reference design

This design implements a three-phase solid-state transformer (SST) based on a silicon carbide (SiC) power module. Using a modular architecture allows for stacking multiple converter submodules in series to meet medium-voltage grid requirements. Using fast switching SiC devices enables the DC/AC (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DHA) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos