NEW

TX73L64

ACTIVE

64-channel, 3-level, 1A pulser with integrated transmit beamformer and low noise amplifier

Product details

Device type Transmitter Number of input channels 64 Active supply current (typ) (mA) 20 Supply voltage (max) (V) 5.5 Operating temperature range (°C) 0 to 70 Interface type LVDS/Serial Rating Catalog
Device type Transmitter Number of input channels 64 Active supply current (typ) (mA) 20 Supply voltage (max) (V) 5.5 Operating temperature range (°C) 0 to 70 Interface type LVDS/Serial Rating Catalog
FCCSP (ACP) 196 144 mm² 12 x 12
  • Transmitter supports:
    • 64-channel 3-level pulser and active transmit/ receive (T/R) switch
  • 3-level pulser:
    • Maximum output voltage: ±100V
    • Minimum output voltage: ±1V
    • Maximum output current: 1A
    • True return to zero to discharge output to ground
    • Second harmonic of –40dBc at 5MHz
    • –3-dB Bandwidth with 400Ω || 125pF load
      • 22MHz for a ±100-V supply
    • Very low receive power: 2.8mW/ch
  • Active transmit/receive (T/R) switch with:
    • Turn on resistance of 22Ω
    • Turn on and Turn off time: 100ns
    • 2:1 Channel Muxing to LNA input
  • LNA
    • Supports a maximum input swing of 500mVpp
    • Gain of 24dB
    • HD2 of -55 dBc and HD3 of 40dBc at 5MHz
    • Programmable input impedance to match source impedance 100, 200. 400 and 800Ω with DTGC support
  • On-chip beam former with:
    • Channel based T/R switch on and off controls
    • Delay resolution: half beamformer clock period, minimum 2.5ns
    • Maximum delay: 214 beamformer clock period
    • Maximum beamformer clockspeed: 200MHz
    • On-Chip RAM for pattern and delay profile
    • One 512 × 32 memory to store beam-former pattern and delay for a group of 4 channels
    • Global repeat feature present, enabling long duration patterns
  • High-speed (400MHz maximum), 2-lane LVDS serial programming interface.
    • Low programming time: ≈1µs for delay profile update
    • 32-bit Checksum to detect wrong SPI writes
  • Supports CMOS serial programming interface (50MHz maximum)
  • High reliability features:
    • Internal temperature sensor and automatic thermal shutdown
    • No specific power sequencing requirement
    • Error flag register to detect faulty conditions
    • Integrated passives for the floating supplies and bias voltages
    • Small package: FC-BGA-196 (12mm × 12mm) with 0.8mm pitch
  • Transmitter supports:
    • 64-channel 3-level pulser and active transmit/ receive (T/R) switch
  • 3-level pulser:
    • Maximum output voltage: ±100V
    • Minimum output voltage: ±1V
    • Maximum output current: 1A
    • True return to zero to discharge output to ground
    • Second harmonic of –40dBc at 5MHz
    • –3-dB Bandwidth with 400Ω || 125pF load
      • 22MHz for a ±100-V supply
    • Very low receive power: 2.8mW/ch
  • Active transmit/receive (T/R) switch with:
    • Turn on resistance of 22Ω
    • Turn on and Turn off time: 100ns
    • 2:1 Channel Muxing to LNA input
  • LNA
    • Supports a maximum input swing of 500mVpp
    • Gain of 24dB
    • HD2 of -55 dBc and HD3 of 40dBc at 5MHz
    • Programmable input impedance to match source impedance 100, 200. 400 and 800Ω with DTGC support
  • On-chip beam former with:
    • Channel based T/R switch on and off controls
    • Delay resolution: half beamformer clock period, minimum 2.5ns
    • Maximum delay: 214 beamformer clock period
    • Maximum beamformer clockspeed: 200MHz
    • On-Chip RAM for pattern and delay profile
    • One 512 × 32 memory to store beam-former pattern and delay for a group of 4 channels
    • Global repeat feature present, enabling long duration patterns
  • High-speed (400MHz maximum), 2-lane LVDS serial programming interface.
    • Low programming time: ≈1µs for delay profile update
    • 32-bit Checksum to detect wrong SPI writes
  • Supports CMOS serial programming interface (50MHz maximum)
  • High reliability features:
    • Internal temperature sensor and automatic thermal shutdown
    • No specific power sequencing requirement
    • Error flag register to detect faulty conditions
    • Integrated passives for the floating supplies and bias voltages
    • Small package: FC-BGA-196 (12mm × 12mm) with 0.8mm pitch

TX73L64 is a highly integrated, high-performance transmitter device for ultrasound imaging system. The device has total 64 pulser circuits, 64 transmit/ receive switches (referred as T/R or TR switches), 32 LNA circuits, and supports on-chip beamformer (TxBF). The T/R switches also perform a 2:1 multiplexing operation to multiplex inputs of 2 channels to 1 LNA. The device also integrates on-chip floating power supplies that reduce the number of required high voltage power supplies.

TX73L64 has a pulser circuit that generates three-level high voltage pulses (up to ±100 V) that is used to excite multiple channels of an ultrasound transducer. The device supports total 64 outputs. The maximum output current is 1A.

Device can be used as a transmitter device for many applications like ultrasound imaging, non-destructive testing, SONAR, LIDAR, marine navigation system, brain imaging systems and so on.

TX73L64 is a highly integrated, high-performance transmitter device for ultrasound imaging system. The device has total 64 pulser circuits, 64 transmit/ receive switches (referred as T/R or TR switches), 32 LNA circuits, and supports on-chip beamformer (TxBF). The T/R switches also perform a 2:1 multiplexing operation to multiplex inputs of 2 channels to 1 LNA. The device also integrates on-chip floating power supplies that reduce the number of required high voltage power supplies.

TX73L64 has a pulser circuit that generates three-level high voltage pulses (up to ±100 V) that is used to excite multiple channels of an ultrasound transducer. The device supports total 64 outputs. The maximum output current is 1A.

Device can be used as a transmitter device for many applications like ultrasound imaging, non-destructive testing, SONAR, LIDAR, marine navigation system, brain imaging systems and so on.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TX73L64 3-Level, 64-Channel Transmitter with On-Chip Beamformer, T/R Switch, 32- Channel Multiplexed Receivers with LNA datasheet PDF | HTML 29 Apr 2025
Application note Configuring TX73L64 into a 32-channel, 2A Drive Ultrasound Transmitter PDF | HTML 20 Mar 2026
Application note An Overview of TI's Transmitter Products for Ultrasound Applications PDF | HTML 08 Jul 2025
Certificate TX73L64EVM EU Declaration of Conformity (DoC) 28 Feb 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TX73L64EVM — TX73L64 evaluation module

The TX73L64EVM is used for the evaluation of TX73L64 device under various drive strength, different voltage levels and different modes of the device. The evaluation module contains all necessary control signals and onboard power generation, which reduces the need for external equipment. The (...)
Driver or library

TX73L64-DESIGN TX73L64 design resources

The full data sheet and other design resources for this device are available here
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
FCCSP (ACP) 196 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos