TX73L64EVM

TX73L64 evaluation module

TX73L64EVM

Order now

Overview

The TX73L64EVM is used for the evaluation of TX73L64 device under various drive strength, different voltage levels and different modes of the device. The evaluation module contains all necessary control signals and onboard power generation, which reduces the need for external equipment. The evaluation system also includes GUI software for Microsoft® Windows® for easily programming various modes and patterns into the device.

Features
  • 64-channel 3-level pulser
  • Active transmit/receive (T/R) switch
  • Supports CMOS serial programming interface (50MHz maximum)
  • On-chip transmit beam-former
  • LNA with max gain of 24dB and HD2 of -55dBc and HD3 of 40dBc at 5MHz

  • Mini-USB cable

Ultrasound AFEs
TX73L64 64-channel, 3-level, 1A pulser with integrated transmit beamformer and low noise amplifier
Download View video with transcript Video
Important note
Request more information

The user’s guide is available. Request now

Order & start development

Evaluation board

TX73L64EVM — TX73L64 evaluation module

Supported products & hardware

TX73L64EVM TX73L64 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TX73L64EVM EU Declaration of Conformity (DoC) Feb 28, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos