Biosensing AFEs
Integrated AFE ICs for photoplethysmography (PPG), electrocardiography (ECG), electroencephalography (EEG) & impedance cardiography (ICG)
Our analog front ends (AFEs) for biosensing applications are designed to meet the exacting standards for clinical applications, while bringing an unmatched combination of high performance, low power and small form factor critical for wearables. These AFEs range from standalone signal chains for PPG applications like heart rate monitoring and SpO2, to signal chains that enable the simultaneous acquisition of PPG, ECG and bio-impedance signals. All these AFEs are designed to solve signal conditioning challenges in wearable devices with small form-factor sensors, while allowing for scalability and maximum flexibility for the product designer to come up with an optimized sensor and industrial design that best suits their needs. We also have a portfolio of multi-channel AFEs for clinical ECG/ respiration applications like patient monitoring & diagnostic ECGs.
Why choose our biosensing AFEs?
Wearable PPG
Simplify your design with multi-sensor support and highly adaptable PPG AFEs. Our AFEs offer low power, high SNR, and rejection of ambient and motion enabling accurate monitoring especially for Sp02.
Wearable ECG
Design ECG signal acquisition with high contact impedance dry electrodes and excellent CMRR to reject powerline interference. Synchronized ECG and PPG measurement allow for PPT-based BP estimation.
Wearable Bio-Z (EDA and body composition)
Design with high-accuracy, low-power EDA and multi-frequency BIA. Features include body and contact Z-estimation, and accurate Z-calibration scheme for high-Z and mismatched contact electrodes.
Patient monitoring
Customize your design with our low-noise, low-power ECG AFEs with optional respiration, internal pace detection, and integrated PPG sensing. AFE offers flexible lead selection and lead-off detection.