Product details

Vrwm (V) 36 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 1100 IEC 61000-4-5 (A) 20 Breakdown voltage (min) (V) 37.8 Number of channels 1 IO capacitance (typ) (pF) 15 Clamping voltage (V) 58
Vrwm (V) 36 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 1100 IEC 61000-4-5 (A) 20 Breakdown voltage (min) (V) 37.8 Number of channels 1 IO capacitance (typ) (pF) 15 Clamping voltage (V) 58
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • ISO 10605 (330pF, 330Ω) ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC61000-4-5 surge protection:
    • 20A (8/20µs)
    • Clamping voltage: 55V at 20A (8/20µs)
  • IO capacitance: 15pF (typical)
  • Low leakage current: 100nA (maximum)
  • Temperature range: -55°C to +150°C
  • AEC-Q101 qualified
  • Leaded package used for automatic optical inspection (AOI)
  • ISO 10605 (330pF, 330Ω) ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC61000-4-5 surge protection:
    • 20A (8/20µs)
    • Clamping voltage: 55V at 20A (8/20µs)
  • IO capacitance: 15pF (typical)
  • Low leakage current: 100nA (maximum)
  • Temperature range: -55°C to +150°C
  • AEC-Q101 qualified
  • Leaded package used for automatic optical inspection (AOI)

The TSM36A-Q1 is a 36V, bidirectional TVS protection diode designed for clamping harmful transients such as ESD and surge. The TSM36A-Q1 robustly shunts up to 20A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes.

Additionally, the TSM36A-Q1 is available in a small leaded SOT-23 (DBZ) package which is reduced in size by approximately 50 percent compared to the industry standard SMA package. The extremely low device leakage and capacitance ensures a minimal effect on the protected line.

The TSM36A-Q1 is a 36V, bidirectional TVS protection diode designed for clamping harmful transients such as ESD and surge. The TSM36A-Q1 robustly shunts up to 20A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes.

Additionally, the TSM36A-Q1 is available in a small leaded SOT-23 (DBZ) package which is reduced in size by approximately 50 percent compared to the industry standard SMA package. The extremely low device leakage and capacitance ensures a minimal effect on the protected line.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TSM36CA-Q1 Automotive Bidirectional Surge Protection Device in SOT-23 datasheet PDF | HTML 14 Jan 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TMS36CA-Q1 PSpice Transient Model

SLVMEB9.ZIP (187 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos