TRF1305B2RYPR

ACTIVE

DC to >7.6-GHz, 10dB gain, dual, fully-differential RF amplifier with common-mode control | RYP | 16 | -40 to 105

Same as: TRF1305B2RYPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-FCRLF (RYP) | 16
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,000 | LARGE T&R

Features for the TRF1305B2

  • Three performance-optimized power gain variants:
    • 5 dB (TRF1305A2)
    • 10 dB (TRF1305B2)
    • 15 dB (TRF1305C2)
  • Preset gain can be reduced with external resistors
  • High large-signal bandwidth:
    • TRF1305B2: 7 GHz (3-dB), 6.5 GHz (1-dB)
  • OP1dB (differential 100-Ω load):
    • 16 dBm (2 GHz), 12.5 dBm (4 GHz)
  • OIP3: 34 dBm (2 GHz), 24 dBm (4 GHz)
  • Noise Figure: 10.2 dB (2 GHz), 12 dB (4 GHz)
  • Slew rate: 25 kV/µs
  • Large input (±1 V) and output (±0.5 V) common-mode voltage ranges
  • Flexible configurations and modes:
    • Single-ended input, differential output (S2D)
    • Differential input, differential output (D2D)
    • Single-ended output (limited performance)
    • AC- or DC-coupled input/output
    • Adjustable output common-mode voltage
    • Input common-mode range extension mode
  • Supports 5-V, flexible single or split supplies
  • Active power dissipation: 500 mW per channel
  • Power-down for each channel

Description for the TRF1305B2

The TRF1305B2 is a very high performance, closed-loop, dual-channel RF amplifier that has an operational bandwidth from true-dc to > 6.5 GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the preset gain configuration. If a lower-than-preset gain is desired, use external resistors.

The TRF1305B2 features a VOCM pin that allows setting different output common-mode and input common-mode voltages (for example, for level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages). The floating 2-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. High channel-to-channel isolation allows the device to be used in a complex IQ transmit or receive signal chain without loss of signal integrity.

The TRF1305B2 has a feature to power down each channel individually. The device is fabricated in TI’s proprietary advanced BiCMOS process and is available in a space-saving, 2.5‑mm × 3.0‑mm, 16‑pin, WQFN-FCRLF package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more