PTRF1218RPVR

ACTIVE

Near-DC to >25GHz, 16dB gain single-ended to differential (S2D) RF amplifier | RPV | 12 | -40 to 105

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN-FCRLF (RPV) | 12
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TRF1218

  • Fixed 16dB gain
  • 3dB bandwidth: 25GHz
  • Gain flatness:
    • +1.2dB (20GHz)
    • –1dB (23GHz)
  • Imbalance (10MHz to 20GHz):
    • Gain: ±0.2dB
    • Phase: +3º
  • HD2 (8GHz, PO = 3dBm): –62dBc
  • HD3 (6GHz, PO = 3dBm): –50dBc
  • OIP2: 67dBm (2GHz), 62dBm (8GHz)
  • OIP3: 31dBm (4GHz), 22.8dBm (16GHz)
  • OP1dB: 12.6dBm (4GHz), 13.1dBm (16GHz)
  • NF: 10dB (4GHz), 13.2dB (16GHz)
  • 50Ω single-ended input impedance
  • 50Ω differential output impedance
  • Power-down feature
  • 5V single-supply operation
  • Active current: 190mA

Description for the TRF1218

The TRF1218 is a very high performance, single-ended to differential radio frequency (RF) amplifier optimized for wide signal bandwidth applications. The device is excellent for ac-coupled uses that require a single-ended to differential conversion such as driving an RF sampling analog-to-digital converter (ADC). The device combines the functionality of a wide-band gain block and wide-band passive balun in a single 2mm × 2mm package. The on-chip matching components simplify printed circuit board (PCB) implementation and enables high performance over the full operating bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving WQFN-FCRLF package.

The TRF1218 operates on a single-rail supply and consumes about 190mA of active current. A power-down feature via a single pin is also available for simplified power savings.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more