TRF1208RPVR

ACTIVE

Near-DC to >8-GHz, 16dB gain, fully-differential RF amplifier | RPV | 12 | -40 to 105

ACTIVE Custom reel may be available
Same as: TRF1208RPVR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN-FCRLF (RPV) | 12
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TRF1208

  • Excellent performance driving RF ADCs
    • Single-ended to differential
    • Differential to differential
  • Two fixed-gain variants:
    • 16 dB (TRF1208)
    • 10 dB (TRF1208B)
  • Bandwidth:
    • TRF1208: 8 GHz (1-dB), 11 GHz (3-dB)
    • TRF1208B: 8.8 GHz (1-dB), 10.5 GHz (3-dB)
  • OIP3:
    • TRF1208: 37 dBm (2 GHz), 32 dBm (6 GHz)
    • TRF1208B: 36 dBm (2 GHz), 28 dBm (6 GHz)
  • P1dB:
    • TRF1208: 15 dBm (2 GHz), 12.5 dBm (6 GHz)
    • TRF1208B: 14 dBm (2 GHz), 11 dBm (6 GHz)
  • Noise figure:
    • TRF1208: 7 dB (2 GHz), 7 dB (8 GHz)
    • TRF1208B: 9.4 dB (2 GHz), 10.2 dB (8 GHz)
  • Output noise spectral density (NSD), dBm/Hz:
    • TRF1208: –151 (2 GHz), –151 (8 GHz)
    • TRF1208B: –154.6 (2 GHz), –153.8 (8 GHz)
  • Gain and phase imbalance: ±0.3 dB and ±3º
  • Power-down feature
  • 3.3‑V single-supply operation
  • Active current: 138 mA

Description for the TRF1208

The TRF1208 is a very high performance, RF amplifier optimized for radio frequency (RF) applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high performance ADC12DJ5200RF. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF package.

The TRF1208 operates on a single-rail supply and consumes about 138 mA of active current. A power-down feature is also available for power savings.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more