TRF1108RPVRG4

ACTIVE

Near-DC to 8GHz, differential to single-ended (D2S) RF amplifier | RPV | 12 | -40 to 105

ACTIVE Custom reel may be available
Same as: TRF1108RPVRG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN-FCRLF (RPV) | 12
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TRF1108

  • Differential-to-single-ended (D2S) RF amplifier
  • Near-DC to 8GHz
  • Gain: 15.5dB at 2GHz
  • OP1dB:
    • 2GHz: 12dBm
    • 6GHz: 10dBm
  • OIP3:
    • 2GHz: 28dBm
    • 6GHz: 28.5dBm
  • Noise figure (NF) and input noise spectral density:
    • 2GHz: 11dB and –163dBm/Hz
    • 6GHz: 11.5dB and –162.5dBm/Hz
  • HD2 and HD3:
    • HD2 (1GHz): –60dBc at 2dBm
    • HD3 (1GHz): –58dBc at 2dBm
  • Additive (residual) phase noise:
    • 1GHz: –154.6dBc/Hz at 10kHz offset
  • Gain and phase imbalance: ±0.6dB and ±2º
  • Differential input matched to 100Ω
  • Single-ended output matched to 50Ω
  • Power-down feature
  • 5V supply
  • Active current: 170mA

Description for the TRF1108

The TRF1108 is a very high-performance, differential-to-single-ended (D2S) amplifier optimized for radio-frequency (RF) applications. The device is an excellent choice for applications that require a D2S conversion at the output of digital-to-analog converter (DAC) such as the high-performance DAC39RF10 or AFE7950. The on-chip matching components simplify printed-circuit-board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF 2mm × 2mm package.

The primary use-case of the TRF1108 is in ac-coupled applications, where the device operates using a single, 5V supply with an internally set common-mode voltage that simplifies biasing. With the help of an application circuit to set the input common-mode voltage, and by using dual supplies, the amplifier can be dc-coupled. A power-down feature is also available for power savings.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more