TRF0108RPVTSP/EM

ACTIVE

Radiation-hardness-assured (RHA), near-DC to 12GHz, differential to single-ended (D2S) RF amplifier | RPV | 12 | 25 to 25

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN-FCRLF (RPV) | 12
Operating temperature range (°C) 25 to 25
Package qty | Carrier 250 | SMALL T&R

Features for the TRF0108-SP

  • Standard microcircuit drawing (SMD), 5962-25201
  • Radiation:
    • Total ionizing dose (TID)
      • Radiation hardness assurance (RHA) up to 100krad (Si) TID
      • Enhanced low dose rate sensitivity (ELDRS) free process
      • High dose rate radiation lot acceptance testing (HDR RLAT) up to 100krad (Si) TID
    • Single event effects (SEE)
      • Single event latch-up (SEL) immune to linear energy transfer (LET) of 75MeV-cm2/mg
      • Single event transient (SET) characterized to LET of 75MeV‑cm2/mg
  • Space-grade QML-P
    • Lead-free construction
    • Extended temperature range: –55°C to +125°C
  • Differential to single-ended (D2S) RF amplifier
  • Near-DC to 12GHz
  • Gain: 15.2dB at 2GHz
  • OP1dB: 11.4dBm (2GHz), 9.4dBm (6GHz)
  • OIP3: 27dBm (2GHz), 28.5dBm (6GHz)
  • NF: 10.9dB (2GHz), 12.1dB (6GHz)
  • HD2 (1GHz): –57dBc at 2dBm
  • HD3 (1GHz): –57dBc at 2dBm
  • Additive (residual) phase noise (1GHz):
    • –154.6dBc/Hz at 10kHz offset
  • Gain and phase imbalance: ±0.6dB and ±3º
  • Differential input matched to 100Ω, Single-ended output matched to 50Ω
  • Power-down feature
  • 5V supply
  • Active current: 170mA

Description for the TRF0108-SP

The TRF0108-SP is a very high performance, differential-to-single-ended (D2S) amplifier optimized for radio-frequency (RF) applications. The device is an excellent choice for applications that require a D2S conversion when driven by a digital-to-analog converter (DAC) such as the high-performance DAC39RF10-SP or AFE7950-SP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF 2mm x 2mm package.

The TRF0108-SP operates on a single 5V supply and consumes about 170mA of active current. A power-down feature is also available for power savings.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more