NEW

TPUL2G123-Q1

ACTIVE

Automotive 2ch retriggerable monostable RC configurable pulse generator, trigger on CLR RE

TPUL2G123-Q1

ACTIVE

Product details

Number of channels 2 Technology family TPUL Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable Operating temperature range (°C) -40 to 125 Rating Automotive
Number of channels 2 Technology family TPUL Input type Schmitt-Trigger Output type Push-Pull Supply current (µA) 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff), Retriggerable Operating temperature range (°C) -40 to 125 Rating Automotive
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) WQFN (BQB) 16 8.75 mm² (3.5 mm × 2.5 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • RC configurable from 1µs to 860ms
  • For pulses longer than 860ms, use TPUL2T323Q1
  • 1% typical, 10% maximum pulse width variation
  • Wide operating range of 1.5V to 5.5V
  • Inputs accept voltages up to 5.5V
  • Schmitt-trigger architecture on all inputs
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package
  • RC configurable from 1µs to 860ms
  • For pulses longer than 860ms, use TPUL2T323Q1
  • 1% typical, 10% maximum pulse width variation
  • Wide operating range of 1.5V to 5.5V
  • Inputs accept voltages up to 5.5V
  • Schmitt-trigger architecture on all inputs

The TPUL2G123-Q1 device contains two independent RC configurable retriggerable monostable multivibrators designed for 1.5V to 5.5V operation. The output pulse duration is configured by selecting external resistance and capacitance values with an approximate output pulse width of two ≅ R × C.

This device features three trigger inputs, allowing for rising edge (T) or falling edge (T) triggers and a clear input (CLR) that can be used asynchronously to stop an active output pulse. All trigger inputs include Schmitt-trigger architecture to allow for slow input transition rates and improve noise immunity.

The TPUL2G123-Q1 device contains two independent RC configurable retriggerable monostable multivibrators designed for 1.5V to 5.5V operation. The output pulse duration is configured by selecting external resistance and capacitance values with an approximate output pulse width of two ≅ R × C.

This device features three trigger inputs, allowing for rising edge (T) or falling edge (T) triggers and a clear input (CLR) that can be used asynchronously to stop an active output pulse. All trigger inputs include Schmitt-trigger architecture to allow for slow input transition rates and improve noise immunity.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPUL2G123-Q1 Automotive Dual RC-Timed Retriggerable Monostable Multivibrators datasheet (Rev. B) PDF | HTML Jan 14, 2026
Product overview Transitioning to TPUL Family Monostable Multivibrators PDF | HTML Mar 27, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPUL1X1000-EVM — TPUL1x1000 evaluation module

This EVM enables users to evaluate TPUL devices without requiring the soldering of the devices to the board. Users can visualize the footprint and size differences for K = 1 and K = 1000 devices. This board comes pre-configured with equal pulse widths for the standard and extended pulse width TPUL (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPUL2G123-Q1 IBIS Model

SCAM145.ZIP (50 KB) - IBIS model
Supported products & hardware
Calculation tool

TPUL-KFACTOR-CALC — TPUL Pulse Width and K-Factor Calculator

The calculator utilizes multi-variable linear interpolation across voltage, temperature, and component variations to accelerate configuration of TPUL family monostable multivibrator devices for any application.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos