Pulse & delay generators

Generate pulses and delays with programmable durations in response to input triggers

parametric-filterView all products
Our pulse and delay generator family represents a significant advancement in pulse generation technology, offering enhanced power efficiency and accuracy while maintaining pin compatibility with our existing monostable multivibrator portfolio. With flexible configuration options, our devices provide variable pulse and delay ranges to suit a wide range of applications, making them an ideal choice for designers seeking to improve system reliability and efficiency.

Browse by category

Select by parametric specification

Programmable logic devices

Learn about our programmable logic devices (PLD).

TPUL2T122
Pulse & delay generators

2ch retriggerable monostable RC configurable pulse generator, TTL-inputs

Approx. price (USD) 1ku | 0.25

TPUL2T122A
Pulse & delay generators

2-Channel monostable, re-triggerable pulse generator with multivibrators

Approx. price (USD) 1ku | 0.2

TPUL2T123
Pulse & delay generators

2ch Monostable RC Configurable Pulse Generator, TTL-inputs

Approx. price (USD) 1ku | 0.15

TPUL2G122A-Q1
Pulse & delay generators

2ch Monostable RC Configurable Pulse Generator

Approx. price (USD) 1ku | 0.295

TPUL2G223
Pulse & delay generators

2ch Monostable RC Configurable Pulse Generator

Approx. price (USD) 1ku | 0.2

TPUL2G122
Pulse & delay generators

2ch Monostable RC Configurable Pulse Generator

Approx. price (USD) 1ku | 0.25

Why choose TI pulse and delay generators?

checkmark

Board space savings through smaller solution sizes

TPUL 1000x enables longer pulse durations with significantly smaller capacitor sizes compared to industry standard monostable multivibrators. 

checkmark

Lower voltages with integrated level translation (LVxT)

Supply-voltage specifications as low as 1.5V enable compatibility with next-generation systems.

checkmark

Automotive-qualified options

The TPUL family features a variety of automotive qualified options, featuring grade 1 –40°C to 125°C temperture range. 

Technical resources

Product overview
Product overview
Transitioning to TPUL Family Monostable Multivibrators
Learn more about the TPUL family of devices and their compatibility with existing monostable multivibrators. 
document-pdfAcrobat PDF
Application note
Application note
Designing With the SN74LVC1G123 Monostable Multivibrator (Rev. A)
Learn more about the design considerations around monostable multivibrators. 
document-pdfAcrobat PDF
Product overview
Product overview
Configurable Timed Reset Using Discrete Logic (Rev. A)
Explore a system-level application of monostable multivibrators
document-pdfAcrobat PDF
Evaluation board
TPUL1X1000 evaluation module

This EVM enables users to evaluate TPUL devices without requiring the soldering of the devices to the board. Users can visualize the footprint and size differences for K = 1 and K = 1000 devices. This board comes pre-configured with equal pulse widths for the standard and extended pulse width TPUL (...)

Calculation tool
TPUL Pulse-Width and K-Factor Calculator
Use this pulse-width and K-factor Microsoft Excel-based calculator for the TPUL family of resistor-capacitor-configurable monostable multivibrators.
Evaluation board
Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages
Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.