Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM852892

ACTIVE

6A output current buck-boost module with integrated inductor

Product details

Rating Catalog Topology Buck-Boost Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 22 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Power good, Spread Spectrum, Synchronous rectification, UVLO adjustable EMI features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Type Converter Duty cycle (max) (%) 100 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1000
Rating Catalog Topology Buck-Boost Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 22 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Power good, Spread Spectrum, Synchronous rectification, UVLO adjustable EMI features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Type Converter Duty cycle (max) (%) 100 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1000
QFN-FCMOD (RCM) 71 57.75 mm² 7.5 x 7.7
  • ZEN 2 Switcher
    • Facilitates CISPR 32 class B compliance
    • Integrated VIN, VOUT, BOOT1 and BOOT2 bypass capacitors to reduce EMI
    • Optimized pinout for minimal loop inductance
    • Optional programmable spread spectrum
    • Fix-frequency control with prgrammable switching frequency
  • Wide input and output voltage range
    • Wide input voltage range: 3.0V to 36V
    • Programmable output voltage range: 0.8V to 22V
    • ±1% reference voltage accuracy
    • Adjustable output voltage compensation for voltage droop over the cable
    • ±5% accurate output current monitoring
  • High efficiency over entire load range
    • 96% efficiency at VIN = 12V, VOUT = 20V and IOUT = 2.5A
    • Programmable PFM and FPWM mode at light load
  • Avoid frequency interference and crosstalk
    • Optional clock synchronization
    • Programmable switching frequency from 400kHz to 1MHz
  • Rich protection features
    • Output overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Thermal shutdown protection
    • 6A average inductor current limit
  • Small solution size
    • 7.5mm × 7.7mm × 3.8mm QFN package
  • ZEN 2 Switcher
    • Facilitates CISPR 32 class B compliance
    • Integrated VIN, VOUT, BOOT1 and BOOT2 bypass capacitors to reduce EMI
    • Optimized pinout for minimal loop inductance
    • Optional programmable spread spectrum
    • Fix-frequency control with prgrammable switching frequency
  • Wide input and output voltage range
    • Wide input voltage range: 3.0V to 36V
    • Programmable output voltage range: 0.8V to 22V
    • ±1% reference voltage accuracy
    • Adjustable output voltage compensation for voltage droop over the cable
    • ±5% accurate output current monitoring
  • High efficiency over entire load range
    • 96% efficiency at VIN = 12V, VOUT = 20V and IOUT = 2.5A
    • Programmable PFM and FPWM mode at light load
  • Avoid frequency interference and crosstalk
    • Optional clock synchronization
    • Programmable switching frequency from 400kHz to 1MHz
  • Rich protection features
    • Output overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Thermal shutdown protection
    • 6A average inductor current limit
  • Small solution size
    • 7.5mm × 7.7mm × 3.8mm QFN package

The TPSM852892 is a buck-boost module that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPSM852892 integrates four MOSFET switches and one power inductor providing a compact solution for a variety of applications. The TPSM852892 has up to 36V input voltage capability. When working in boost mode, the TPSM852892 can deliver 50W from a 12V input.

The TPSM852892 employs an average current-mode control scheme. The switching frequency is programmable from 400kHz to 1MHz by an external resistor and can be synchronized to an external clock. The TPSM852892 also provides optional spread spectrum to minimize peak EMI.

The TPSM852892 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit, output short circuit protection. The TPSM852892 also specifies safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.

The TPSM852892 is designed with ZEN 2 switcher technology to quickly and easily implement a low-EMI design and offers a small solution size with 7.5mm × 7.7mm QFN package.

The TPSM852892 is a buck-boost module that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPSM852892 integrates four MOSFET switches and one power inductor providing a compact solution for a variety of applications. The TPSM852892 has up to 36V input voltage capability. When working in boost mode, the TPSM852892 can deliver 50W from a 12V input.

The TPSM852892 employs an average current-mode control scheme. The switching frequency is programmable from 400kHz to 1MHz by an external resistor and can be synchronized to an external clock. The TPSM852892 also provides optional spread spectrum to minimize peak EMI.

The TPSM852892 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit, output short circuit protection. The TPSM852892 also specifies safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.

The TPSM852892 is designed with ZEN 2 switcher technology to quickly and easily implement a low-EMI design and offers a small solution size with 7.5mm × 7.7mm QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPSM852892 36V, 6A, Fully Integrated Buck-boost Power Module with ZEN 2 Switcher Technology datasheet PDF | HTML 04 Dec 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM852892EVM — TPSM852892 evaluation module

The TPSM852892EVM is designed to demonstrate the features and functionality of the TPSM852892 device, which is a high-performance, high-efficiency synchronous buck-boost module. The factory default settings of the TPSM852892EVM allow the operation with an input voltage range from 3V to 36V. All (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RCM) 71 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos