Home Power management Supervisor & reset ICs Reset & watchdog ICs
NEW

TPS7H3124-SP

ACTIVE

TPS7H3124-SP

ACTIVE

Product details

Rating Space Number of supplies monitored 4 Threshold voltage 1 (typ) (V) adjustable Features Digital Window Comparator, Programmable Delay, Programmable delay range, Watchdog timer Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.25 Output driver type/reset output Open-drain Watchdog timer WDI (s) Programmable Operating temperature range (°C) -55 to 125
Rating Space Number of supplies monitored 4 Threshold voltage 1 (typ) (V) adjustable Features Digital Window Comparator, Programmable Delay, Programmable delay range, Watchdog timer Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.25 Output driver type/reset output Open-drain Watchdog timer WDI (s) Programmable Operating temperature range (°C) -55 to 125
CFP (HFT) 22 60.221856 mm² (6.211 mm × 9.696 mm)
  • Radiation performance:
    • Radiation hardness assurance (RHA) up to a total ionizing dose (TID) of 100krad(Si)
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75MeV-cm2/mg
  • Wide supply IN voltage range (VIN): 3V to 14V
  • Monitor up to 4 voltage rails with high accuracy:
    • TPS7H3024: 2 OV + 2 UV or 2 window with push-pull RESETx
    • TPS7H3124: 2 OV + 2 UV or 2 window with open-drain RESETx
    • TPS7H3034: 4 UV or 4 OV with push-pull RESETx
    • TPS7H3134: 4 UV or 4 OV with open-drain RESETx
  • Monitor coherent processor execution using the watchdog timer
  • Single resistor programmable global delay timer
  • Programmable watchdog time-out
  • Precision threshold voltage and hysteresis current:
    • VTH_SENSEx of 599.7mV ± 1% across: voltage, temperature, and radiation (TID)
    • IHYS_SENSEx of 24µA ± 3% across: voltage, temperature, and radiation (TID)
  • Push-Pull outputs with programmable pull-up voltage from 1.6V to 7V
    • Global RESETx pull-up domain (VPULL_UP1)
    • Common PWRGD and WDO pull-up domain (VPULL_UP2)
  • SR_UVLO input to reset all outputs
    • Can also be used as configurable undervoltage lockout with an external resistor divider
  • Available in military (–55°C to 125°C) temperature range
  • Radiation performance:
    • Radiation hardness assurance (RHA) up to a total ionizing dose (TID) of 100krad(Si)
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75MeV-cm2/mg
  • Wide supply IN voltage range (VIN): 3V to 14V
  • Monitor up to 4 voltage rails with high accuracy:
    • TPS7H3024: 2 OV + 2 UV or 2 window with push-pull RESETx
    • TPS7H3124: 2 OV + 2 UV or 2 window with open-drain RESETx
    • TPS7H3034: 4 UV or 4 OV with push-pull RESETx
    • TPS7H3134: 4 UV or 4 OV with open-drain RESETx
  • Monitor coherent processor execution using the watchdog timer
  • Single resistor programmable global delay timer
  • Programmable watchdog time-out
  • Precision threshold voltage and hysteresis current:
    • VTH_SENSEx of 599.7mV ± 1% across: voltage, temperature, and radiation (TID)
    • IHYS_SENSEx of 24µA ± 3% across: voltage, temperature, and radiation (TID)
  • Push-Pull outputs with programmable pull-up voltage from 1.6V to 7V
    • Global RESETx pull-up domain (VPULL_UP1)
    • Common PWRGD and WDO pull-up domain (VPULL_UP2)
  • SR_UVLO input to reset all outputs
    • Can also be used as configurable undervoltage lockout with an external resistor divider
  • Available in military (–55°C to 125°C) temperature range

The TPS7H3xx4-SP is an integrated, 3V to 14V, four-channel radiation-hardened power-supply supervisor with watchdog. An accurate 599.7mV ± 1% threshold voltage and a 24µA ± 3% hysteresis current provide programmable monitoring voltages. A global programmable delay timer is programmed via a single resistor. Additionally, a PWRGD output is provided to monitor the global power tree status. The device also incorporates a positive edge detection watchdog timer to monitor an external processor for coherent execution. Faults can be detected and mitigated by the external controller, using the SR_UVLO input. The device is offered with push-pull and open-drain outputs types.

The TPS7H3xx4-SP is an integrated, 3V to 14V, four-channel radiation-hardened power-supply supervisor with watchdog. An accurate 599.7mV ± 1% threshold voltage and a 24µA ± 3% hysteresis current provide programmable monitoring voltages. A global programmable delay timer is programmed via a single resistor. Additionally, a PWRGD output is provided to monitor the global power tree status. The device also incorporates a positive edge detection watchdog timer to monitor an external processor for coherent execution. Faults can be detected and mitigated by the external controller, using the SR_UVLO input. The device is offered with push-pull and open-drain outputs types.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H3124EVM-CVAL — TPS7H3124-SP evaluation module

TPS7H3024EVM-CVAL, TPS7H3124EVM-CVAL, TPS7H3034EVM-CVAL, and TPS7H3134EVM-CVAL demonstrate the operation of a single TPS7H3024-SP, TPS7H3124-SP, TPS7H3034-SP, or TPS7H3134-SP supervisor (ceramic package). These boards have identical layouts, but minor BOM differences, and can be used (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
CFP (HFT) 22 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos