Home Power management Multi-channel ICs (PMICs)

TPS659128

ACTIVE

PMU for processor power

Product details

Processor supplier Generic Processor name Generic Product type Processor and FPGA Regulated outputs (#) 14 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 10 Vin (min) (V) 0.8 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 3.8 Iout (max) (A) 2.5 Configurability Factory programmable Features Comm control, Dynamic voltage scaling, Eco-mode, Overcurrent protection, Power sequencing, Thermal shutdown, UVLO fixed Rating Catalog Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.008 Switching frequency (max) (kHz) 2800 Shutdown current (ISD) (typ) (µA) 3 Switching frequency (typ) (kHz) 2800
Processor supplier Generic Processor name Generic Product type Processor and FPGA Regulated outputs (#) 14 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 10 Vin (min) (V) 0.8 Vin (max) (V) 5.5 Vout (min) (V) 0.5 Vout (max) (V) 3.8 Iout (max) (A) 2.5 Configurability Factory programmable Features Comm control, Dynamic voltage scaling, Eco-mode, Overcurrent protection, Power sequencing, Thermal shutdown, UVLO fixed Rating Catalog Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.008 Switching frequency (max) (kHz) 2800 Shutdown current (ISD) (typ) (µA) 3 Switching frequency (typ) (kHz) 2800
DSBGA (YFF) 81 16 mm² 4 x 4
  • Four step-down converters:
    • Input voltage (VIN) range from 2.7 V to 5.5 V
    • Power save mode at light load current
    • Output voltage accuracy in PWM mode ±2%
    • Typical 26-µA quiescent current per converter
    • Dynamic voltage scaling
    • 100% duty cycle for lowest dropout
  • Ten LDOs:
    • 8 general-purpose LDOs
    • Output voltage range from 0.8 V to 3.3 V
    • Typical 32-µA quiescent current per LDO
    • 2 low-noise RF-LDOs
    • Output voltage range from 1.6 V to 3.3 V
    • Preregulation support by separate power inputs
    • Eco-mode™ control scheme
    • VIN range of LDOs respective to the following voltage ranges:
      • 1.8 V to 3.6 V
      • 3 V to 5.5 V
  • Three LED drivers:
    • Internal dimming using I2C
    • Up to 20 mA per current sink
  • Thermal monitoring
    • High temperature warning
    • Thermal shutdown
  • Bypass switch
    • Used with DCDC4 in applications powering a Radio Frequency Power Amplifier (RF-PA)
  • Interface
    • I2C interface
    • Power I2C interface for Dynamic Voltage Scaling (DVS)
    • Serial Peripheral Interface (SPI)
  • 32-kHz RC oscillator
  • Undervoltage lockout, battery fault comparator, and long button-press detection
  • 3.6-mm × 3.6-mm DSBGA package with 0.4-mm pitch
  • Four step-down converters:
    • Input voltage (VIN) range from 2.7 V to 5.5 V
    • Power save mode at light load current
    • Output voltage accuracy in PWM mode ±2%
    • Typical 26-µA quiescent current per converter
    • Dynamic voltage scaling
    • 100% duty cycle for lowest dropout
  • Ten LDOs:
    • 8 general-purpose LDOs
    • Output voltage range from 0.8 V to 3.3 V
    • Typical 32-µA quiescent current per LDO
    • 2 low-noise RF-LDOs
    • Output voltage range from 1.6 V to 3.3 V
    • Preregulation support by separate power inputs
    • Eco-mode™ control scheme
    • VIN range of LDOs respective to the following voltage ranges:
      • 1.8 V to 3.6 V
      • 3 V to 5.5 V
  • Three LED drivers:
    • Internal dimming using I2C
    • Up to 20 mA per current sink
  • Thermal monitoring
    • High temperature warning
    • Thermal shutdown
  • Bypass switch
    • Used with DCDC4 in applications powering a Radio Frequency Power Amplifier (RF-PA)
  • Interface
    • I2C interface
    • Power I2C interface for Dynamic Voltage Scaling (DVS)
    • Serial Peripheral Interface (SPI)
  • 32-kHz RC oscillator
  • Undervoltage lockout, battery fault comparator, and long button-press detection
  • 3.6-mm × 3.6-mm DSBGA package with 0.4-mm pitch

The TPS659128x device provides four configurable step-down converters with up to 2.5-A output current and ten LDO regulators for external use. These LDOs can be supplied from either a battery or a preregulated supply. Each specific part number has a different factory programmed power-up and power-down sequence.

The TPS659128x device integrates a 32-kHz RC oscillator to sequence all resources during power up or power down. All LDOs and DC-DC converters can be controlled by an I2C or SPI interface or basic enable pins after boot. Additionally, a voltage-scaling interface allows for transitioning the DC-DC converters to a different voltage through I2C or basic roof-floor control. Three LED drivers with an advanced dimming feature are integrated inside the device. General-purpose input-output (GPIO) functionality is multiplexed with various pins, including LED pins, ENx pins, and SPI pins when not used. Each GPIO can be configured as part of the power-up sequence to control external resources. One SLEEP pin enables switching between the active mode and preprogrammed sleep mode for power optimization. The TPS659128x device comes in a 9-pin × 9-pin DSBGA package (3.6 mm × 3.6 mm) with a 0.4-mm pitch.

The TPS659128x device provides four configurable step-down converters with up to 2.5-A output current and ten LDO regulators for external use. These LDOs can be supplied from either a battery or a preregulated supply. Each specific part number has a different factory programmed power-up and power-down sequence.

The TPS659128x device integrates a 32-kHz RC oscillator to sequence all resources during power up or power down. All LDOs and DC-DC converters can be controlled by an I2C or SPI interface or basic enable pins after boot. Additionally, a voltage-scaling interface allows for transitioning the DC-DC converters to a different voltage through I2C or basic roof-floor control. Three LED drivers with an advanced dimming feature are integrated inside the device. General-purpose input-output (GPIO) functionality is multiplexed with various pins, including LED pins, ENx pins, and SPI pins when not used. Each GPIO can be configured as part of the power-up sequence to control external resources. One SLEEP pin enables switching between the active mode and preprogrammed sleep mode for power optimization. The TPS659128x device comes in a 9-pin × 9-pin DSBGA package (3.6 mm × 3.6 mm) with a 0.4-mm pitch.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LP8758-EA ACTIVE Four, single-phase 4-A output DC-DC step-down converter Similar functionality and pre-programmed to power the same application processor.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS659128 PMU for Processor Power datasheet (Rev. A) 10 Jun 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TPS65912SW-LINUX — Linux Driver for TPS65912

The Linux driver supports the TPS65912 Video ADC. The Linux driver supports communication through the I2C and SPI bus and interfaces with the Regulator sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tps65912

 

Linux Source Files

The (...)

GUI for evaluation module (EVM)

IPG-UI IPG-UI EVM GUI (Windows Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
  • TPS65020 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C interface and dynamic voltage scaling
  • TPS65023 Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS
  • TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS
  • TPS65055 2.25MHz Dual Step-down Converter with 4 Low Input Voltage LDOs
  • TPS65086 Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated
  • TPS650861 User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC)
  • TPS65090 6-V to 7-V Power Management IC (PMIC) with switchmode charger, 3 DCDCs, 2 LDOs, and 7 load switches
  • TPS65094 Programmable mid input voltage range Power Management IC (PMIC) for Apollo Lake processors
  • TPS65217 Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver
  • TPS652170 User programmable power management IC (PMIC) with 3 DC/DCs, 4 LDOs, battery charger and LED driver
  • TPS65218 Power Management IC (PMIC) for ARM Cortex-A8/A9 SoCs and FPGA
  • TPS6521815 User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches
  • TPS65218D0 Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs
  • TPS657095 Embedded Camera Module PMIC
  • TPS65910 Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family
  • TPS65911 Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC
  • TPS65912 Power Management IC (PMIC) with 4DC/DCs, 10 LDOs, 3 LED outputs & 32kHz RC oscillator
  • TPS659128 PMU for processor power
Hardware development
Evaluation board
Software
GUI for evaluation module (EVM)
GUI for evaluation module (EVM)

IPG-UI-LINUX IPG-UI EVM GUI (Linux Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
  • TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS
  • TPS65086 Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated
  • TPS650861 User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC)
  • TPS65094 Programmable mid input voltage range Power Management IC (PMIC) for Apollo Lake processors
  • TPS652170 User programmable power management IC (PMIC) with 3 DC/DCs, 4 LDOs, battery charger and LED driver
  • TPS6521815 User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches
  • TPS65218D0 Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs
  • TPS657095 Embedded Camera Module PMIC
  • TPS659128 PMU for processor power
Hardware development
Evaluation board
Software
GUI for evaluation module (EVM)
GUI for evaluation module (EVM)

IPG-UI-OSX IPG-UI EVM GUI (OSX Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
  • TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS
  • TPS65086 Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated
  • TPS650861 User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC)
  • TPS65094 Programmable mid input voltage range Power Management IC (PMIC) for Apollo Lake processors
  • TPS652170 User programmable power management IC (PMIC) with 3 DC/DCs, 4 LDOs, battery charger and LED driver
  • TPS6521815 User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches
  • TPS65218D0 Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs
  • TPS657095 Embedded Camera Module PMIC
  • TPS659128 PMU for processor power
Hardware development
Evaluation board
Software
GUI for evaluation module (EVM)
GUI for evaluation module (EVM)

SLVC435 TPS65912xEVM Software – Legacy

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
  • TPS65912 Power Management IC (PMIC) with 4DC/DCs, 10 LDOs, 3 LED outputs & 32kHz RC oscillator
  • TPS659128 PMU for processor power
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 81 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos