Home Power management Multi-channel ICs (PMICs)

TPS65220

ACTIVE

Product details

Processor supplier Texas Instruments Processor name Sitara AM64x Product type Processor and FPGA Regulated outputs (#) 7 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 4 Vin (min) (V) 1.5 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iout (max) (A) 3.5 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Rating Catalog Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.25 Shutdown current (ISD) (typ) (µA) 15 Switching frequency (typ) (kHz) 2300
Processor supplier Texas Instruments Processor name Sitara AM64x Product type Processor and FPGA Regulated outputs (#) 7 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 4 Vin (min) (V) 1.5 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iout (max) (A) 3.5 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Rating Catalog Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.25 Shutdown current (ISD) (typ) (µA) 15 Switching frequency (typ) (kHz) 2300
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • 3 buck converters at up to 2.3 MHz switching frequency.
    • 1× VIN: 2.5V – 5.5V; IOUT: 3.5A; VOUT 0.6V – 3.4V
    • 2× VIN: 2.5 V – 5.5 V; IOUT: 2A; VOUT 0.6V – 3.4V
  • 4 linear regulators:
    • 2x VIN: 1.5V – 5.5V; IOUT: 400mA; VOUT: 0.6V – 3.4V (configurable as load switch and bypass-mode, supporting SD-card)
    • 2x VIN: 2.2V – 5.5V; IOUT: 300mA; VOUT: 1.2V – 3.3V (configurable as load switch)
  • Dynamic voltage scaling on all three buck converters
  • Low IQ/PFM, PWM-mode (quasi-fixed frequency) or fixed frequency mode
  • Programmable power sequencing and default voltages
  • I2C interface, supporting standard, fast-mode and fast-mode+
  • Designed to support systems with 14+ rails (2× TPS65220 devices in multi-PMIC configuration)
  • 2 GPOs, 1 GPIO, and 3 multi-function-pins
  • EEPROM programmability
  • Functional safety capable
  • 3 buck converters at up to 2.3 MHz switching frequency.
    • 1× VIN: 2.5V – 5.5V; IOUT: 3.5A; VOUT 0.6V – 3.4V
    • 2× VIN: 2.5 V – 5.5 V; IOUT: 2A; VOUT 0.6V – 3.4V
  • 4 linear regulators:
    • 2x VIN: 1.5V – 5.5V; IOUT: 400mA; VOUT: 0.6V – 3.4V (configurable as load switch and bypass-mode, supporting SD-card)
    • 2x VIN: 2.2V – 5.5V; IOUT: 300mA; VOUT: 1.2V – 3.3V (configurable as load switch)
  • Dynamic voltage scaling on all three buck converters
  • Low IQ/PFM, PWM-mode (quasi-fixed frequency) or fixed frequency mode
  • Programmable power sequencing and default voltages
  • I2C interface, supporting standard, fast-mode and fast-mode+
  • Designed to support systems with 14+ rails (2× TPS65220 devices in multi-PMIC configuration)
  • 2 GPOs, 1 GPIO, and 3 multi-function-pins
  • EEPROM programmability
  • Functional safety capable

The TPS65220 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in both portable and stationaryautomotive applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for various industrialautomotive applications. The device includes three synchronous stepdown DC-DC converters and four linear regulators.

The DC-DC converters are capable of 1x 3.5A and 2x 2 A. The converters require a small 470nH inductor, 4.7µF input capacitance, and a minimum 10µF output capacitance per rail depending on the switching mode configuration.

Two of the LDOs support output currents of 400mA at an output voltage range of 0.6V to 3.4V. These LDOs support bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other two LDOs support output currents of 300mA at an output voltage range of 1.2V to 3.3V. These LDOs also support load-switch mode.

The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

The TPS65220 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in both portable and stationaryautomotive applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for various industrialautomotive applications. The device includes three synchronous stepdown DC-DC converters and four linear regulators.

The DC-DC converters are capable of 1x 3.5A and 2x 2 A. The converters require a small 470nH inductor, 4.7µF input capacitance, and a minimum 10µF output capacitance per rail depending on the switching mode configuration.

Two of the LDOs support output currents of 400mA at an output voltage range of 0.6V to 3.4V. These LDOs support bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other two LDOs support output currents of 300mA at an output voltage range of 1.2V to 3.3V. These LDOs also support load-switch mode.

The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS65220 Integrated Power Management IC for ARM Cortex—A53 ProcessorsA53 Processors and FPGAs datasheet (Rev. B) PDF | HTML Jun 5, 2024
* User guide TPS6522053 Technical Reference Manual PDF | HTML Feb 13, 2023
Application note Powering the AM62x with the TPS65219 PMIC (Rev. C) PDF | HTML Aug 18, 2025
Application note Powering the AM64x with the TPS65220 or TPS65219 PMIC PDF | HTML Sep 22, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SK-AM64B — AM64B starter kit for AM64x Sitara™ processors

The AM64B starter kit (SK) is a low-cost stand-alone test and development platform based on the Sitara™ AM6442 processor that is ideal for accelerating the prototype phase of your next design. The kit includes wired (Ethernet) and wireless (2.4GHz and 5GHz) connectivity, three expansion headers, (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

TPS65219EVM — TPS65219 evaluation module for 2.5-V to 5.5-V three-bucks and four-LDOs power management IC (PMIC)

The TPS65219EVM is a fully assembled platform for evaluating the performance and functionality of the TPS65219 power management IC (PMIC). The EVM includes an onboard USB-to-I²C adapter, power terminals, and jumpers for all DC regulator inputs and outputs, as well as test points for (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos