TPS65215-GUI — TPS65215 Graphical User Interface
Supported products & hardware
Products
Multi-channel ICs (PMICs)
- TPS65215-Q1 — Automotive PMIC with three buck converters and two LDOs for processor and peripheral power
The TPS65215-Q1 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in automotive applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for automotive applications. The device includes three synchronous stepdown DC-DC converters and two linear regulators.
The DC-DC converters are capable of 1x 3.5A and 2x 1.5A. The converters require a small 470nH inductor, 4.7µF input capacitance, and a minimum 10µF output capacitance per rail depending on the switching mode configuration.
One of the LDOs supports an output current of 400mA at an output voltage range of 0.6V to 3.4V. The LDO supports bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other LDO supports an output current of 300mA at an output voltage range of 1.2V to 3.3V. The LDO also supports load-switch mode.
The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | TPS65215-Q1 Power Management IC (PMIC) with 3 BUCKs and 2 LDOs for Automotive Applications datasheet | PDF | HTML | 26 Jun 2025 |
| User guide | TPS6521570-Q1 Technical Reference Manual | PDF | HTML | 03 Nov 2025 | |
| Certificate | TPS65215Q1EVM EU Declaration of Conformity (DoC) | 06 May 2025 |
For additional terms or required resources, click any title below to view the detail page where available.
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RHB) | 32 | Ultra Librarian |
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.
TPS65215 Graphical User Interface (GUI)