Rating
Catalog
Topology
Buck
Iout (max) (A)
6
Vin (max) (V)
5.5
Vin (min) (V)
2.4
Vout (max) (V)
5.5
Vout (min) (V)
0.6
Features
Adjustable soft start, Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-bias startup, Soft Start Adjustable, Soft-start adjustable, Synchronous Rectification, Thermal shutdown
Control mode
DCS-Control
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.000005
Duty cycle (max) (%)
100
Rating
Catalog
Topology
Buck
Iout (max) (A)
6
Vin (max) (V)
5.5
Vin (min) (V)
2.4
Vout (max) (V)
5.5
Vout (min) (V)
0.6
Features
Adjustable soft start, Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Pre-bias startup, Soft Start Adjustable, Soft-start adjustable, Synchronous Rectification, Thermal shutdown
Control mode
DCS-Control
Operating temperature range (°C)
-40 to 125
Iq (typ) (A)
0.000005
Duty cycle (max) (%)
100