DC/DC converters

TI's DC/DC converters integrate controllers with FETs, using external inductors to deliver voltage regulation with ease of use and flexibility.

Browse by category

Our DC/DC converters offer high-efficiency solutions supporting input range from 1V to 100V. Our portfolio includes isolated and non-isolated topologies with built-in LDOs, voltage monitors and safety features which reduce solution size while accelerating time-to-market with proven reliability.

Browse by topology


Step-down (Buck) converters


Step-up (Boost) converters


Buck-boost converters


Mitigated interference & noise technology (MINT)

Featured converters

Technical resources

Technical article
Technical article
Four ways integrated GaN converters are redefining high-current power-supply design
TI’s GaN converter ICs achieve footprints up to 50% smaller than silicon alternatives without sacrificing efficiency. Read this article to learn four key ways GaN integration helps overcome power density barriers.
document-pdfAcrobat PDF
Video
Video
Wide-input voltage DC/DC controller and converter
This course, focused on e-bikes, will introduce you to how TI's power management chip can be applied to e-bikes circuits design, and the benefits of using TI chips. 
Video series
Video series
Power fundamentals - buck regulator architectures
This series provides an overview of buck regulator architectures, including: multiphase, hysteretic, COT, current or emulated current mode, and voltage mode. 

Reference designs related to DC/DC converters

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Design tool
WEBENCH® Power Designer
WEBENCH® Power Designer creates customized power-supply circuits based on your requirements. The environment gives you end-to-end power-supply design capabilities that save you time during all phases of the design process.
Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Design tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies

Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)

TPS7H1302-SP

Radiation-hardened, regulated, switched-capacitor, voltage inverter, fixed Vout -1.8v

TPS62811

2.75V to 6V, 1A step-down converter with adjustable frequency and soft start in QFN package

Approx. price (USD) 1ku | 0.762

TPS62810

2.75V to 6V, 4A step-down converter with adjustable frequency and soft start in QFN package

Approx. price (USD) 1ku | 1.25

TPS62812

2.75V to 6V, 2A step-down converter with adjustable frequency and soft start in QFN package

Approx. price (USD) 1ku | 1.08

TPS638221

4A, low-quiescent current buck-boost converter

Approx. price (USD) 1ku | 1.2

LM65440-Q1

Automotive 3V-to-36V, 4A, stackable step-down power converter with MINT 1 switcher technology

Approx. price (USD) 1ku | 1.7