Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS561300

ACTIVE

4.5V to 30V input, 1A, 1.2MHz synchronous buck converter

Product details

Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 30 Vin (min) (V) 4.5 Vout (max) (V) 30 Vout (min) (V) 0.6 Features Enable, Light-load efficiency, Prebias startup, Soft-start fixed, Spread Spectrum, Synchronous rectification, UVLO adjustable EMI features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000045 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 30 Vin (min) (V) 4.5 Vout (max) (V) 30 Vout (min) (V) 0.6 Features Enable, Light-load efficiency, Prebias startup, Soft-start fixed, Spread Spectrum, Synchronous rectification, UVLO adjustable EMI features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000045 Duty cycle (max) (%) 100
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Configured for a wide range of applications
    • 4.5V to 30V input voltage range
    • Up to 1A continuous output current
    • 0.6V ± 1.5% reference voltage (25°C)
    • Supports low drop out mode
  • High efficiency
    • Integrated 100mΩ and 60mΩ MOSFETs
    • Low 3µA shutdown, 28µA quiescent current
    • Pulse frequency modulation (PFM) for high light load efficiency
  • Ease of use
    • Peak current mode control with internal loop compensation
    • Fixed 1100kHz switching frequency
    • Internal 5ms soft start
    • Frequency spread spectrum to reduce EMI
    • Overcurrent protection for both MOSFETs with hiccup mode protection
    • Non-latched protection for over temperature protection (OTP), overcurrent protection (OCP), overvoltage protection (OVP), and undervoltage lockout (UVLO)
    • SOT-23 (6) package
  • Configured for a wide range of applications
    • 4.5V to 30V input voltage range
    • Up to 1A continuous output current
    • 0.6V ± 1.5% reference voltage (25°C)
    • Supports low drop out mode
  • High efficiency
    • Integrated 100mΩ and 60mΩ MOSFETs
    • Low 3µA shutdown, 28µA quiescent current
    • Pulse frequency modulation (PFM) for high light load efficiency
  • Ease of use
    • Peak current mode control with internal loop compensation
    • Fixed 1100kHz switching frequency
    • Internal 5ms soft start
    • Frequency spread spectrum to reduce EMI
    • Overcurrent protection for both MOSFETs with hiccup mode protection
    • Non-latched protection for over temperature protection (OTP), overcurrent protection (OCP), overvoltage protection (OVP), and undervoltage lockout (UVLO)
    • SOT-23 (6) package

The TPS561300 is a 4.5V to 30V input voltage range, 1A, synchronous buck converter. The device includes two integrated switching FETs, internal loop compensation and 5ms internal soft start to reduce component count.

By integrating the MOSFETs and employing the SOT-23 package, the TPS561300 achieves the high power density and offers a small footprint on the PCB.

The TPS561300 operates in pulse frequency modulation for high light load efficiency and reduces the power loss. The frequency spread spectrum operation is introduced for EMI reduction.

Cycle-by-cycle current limit in both high-side MOSFET protects the converter in an overload condition and is enhanced by a low-side MOSFET freewheeling current limit which prevents current runaway. Hiccup mode protection is triggered if the overcurrent condition has persisted for longer than the present time.

The TPS561300 is a 4.5V to 30V input voltage range, 1A, synchronous buck converter. The device includes two integrated switching FETs, internal loop compensation and 5ms internal soft start to reduce component count.

By integrating the MOSFETs and employing the SOT-23 package, the TPS561300 achieves the high power density and offers a small footprint on the PCB.

The TPS561300 operates in pulse frequency modulation for high light load efficiency and reduces the power loss. The frequency spread spectrum operation is introduced for EMI reduction.

Cycle-by-cycle current limit in both high-side MOSFET protects the converter in an overload condition and is enhanced by a low-side MOSFET freewheeling current limit which prevents current runaway. Hiccup mode protection is triggered if the overcurrent condition has persisted for longer than the present time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS561300 4.5V to 30V, 1A, EMI-Friendly, Synchronous Step-Down Converter datasheet (Rev. A) PDF | HTML 29 Apr 2026
Certificate TPS561300EVM EU Declaration of Conformity (DoC) 16 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS561300EVM — TPS561300 evaluation module

The TPS561300 evaluation module (EVM) is a simple, easy-to-use, 1A synchronous step-down converter in a SOT236 package. The TPS561300EVM is a fully assembled and tested circuit for evaluating the TPS561300 step-down converter. The TPS561300EVM operates from 5V to 30V input, 24V nominal, and (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos