Home Power management Load switches

TPS22950-Q1

ACTIVE

Product details

Product type General-purpose Vin (max) (V) 5.5 Vin (min) (V) 1.8 Overcurrent response Current limiting (adjustable) Imax (A) 2.7 Rating Automotive Features Inrush current control, Quick output discharge, Reverse current protection, Short circuit protection, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 40 Shutdown current (ISD) (typ) (µA) 0.2 Soft start Fixed Rise Time Ron (typ) (mΩ) 34 Operating temperature range (°C) -40 to 125
Product type General-purpose Vin (max) (V) 5.5 Vin (min) (V) 1.8 Overcurrent response Current limiting (adjustable) Imax (A) 2.7 Rating Automotive Features Inrush current control, Quick output discharge, Reverse current protection, Short circuit protection, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 40 Shutdown current (ISD) (typ) (µA) 0.2 Soft start Fixed Rise Time Ron (typ) (mΩ) 34 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Input operating voltage range (VIN): 1.8 V – 5.5 V
  • Output current limit (ILIMIT): 0.05 A – 3.5 A (typ)
  • Thermal shutdown (TSD)
  • ON-resistance (RON):
    • RON at VIN = 5 V: 34 mΩ (typ)
    • RON at VIN = 3.3 V: 41 mΩ (typ)
  • Slow turn-ON timing limits inrush current (typ):
    • tON at VIN = 5 V: 832 µs
    • tON at VIN = 3.3 V: 695 µs
  • Always-ON true reverse current blocking (RCB)
  • Fault indication (FLT)
  • Quick output discharge (QOD): 130 Ω
  • Smart ON pin pulldown (RPD,ON):
    • ON ≥ VIH (ION): 50 nA (max)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ)
  • Low power consumption:
    • ON state (IQ): 40 µA (typ)
    • OFF state (ISD): 0.2 µA (typ)
  • UL 2367 recognition – file no. E169910
    • Certified from ILIM = 66 mA to 2.46 A
  • Qualified for automotive applications
  • AEC-Q100 qualified:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Input operating voltage range (VIN): 1.8 V – 5.5 V
  • Output current limit (ILIMIT): 0.05 A – 3.5 A (typ)
  • Thermal shutdown (TSD)
  • ON-resistance (RON):
    • RON at VIN = 5 V: 34 mΩ (typ)
    • RON at VIN = 3.3 V: 41 mΩ (typ)
  • Slow turn-ON timing limits inrush current (typ):
    • tON at VIN = 5 V: 832 µs
    • tON at VIN = 3.3 V: 695 µs
  • Always-ON true reverse current blocking (RCB)
  • Fault indication (FLT)
  • Quick output discharge (QOD): 130 Ω
  • Smart ON pin pulldown (RPD,ON):
    • ON ≥ VIH (ION): 50 nA (max)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ)
  • Low power consumption:
    • ON state (IQ): 40 µA (typ)
    • OFF state (ISD): 0.2 µA (typ)
  • UL 2367 recognition – file no. E169910
    • Certified from ILIM = 66 mA to 2.46 A

The TPS22950-Q1 is a small, single channel load switch with robust protection against fault cases with adjustable output current limiting, reverse current blocking, and thermal shutdown.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a smart pulldown is used to keep the ON pin from floating until system sequencing is complete. After the pin is deliberately driven high (>VIH), the smart pulldown is disconnected to prevent unnecessary power loss.

TPS22950-Q1 is available in a standard SOT package characterized for operation over an ambient temperature range of –40°C to 125°C.

The TPS22950-Q1 is a small, single channel load switch with robust protection against fault cases with adjustable output current limiting, reverse current blocking, and thermal shutdown.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a smart pulldown is used to keep the ON pin from floating until system sequencing is complete. After the pin is deliberately driven high (>VIH), the smart pulldown is disconnected to prevent unnecessary power loss.

TPS22950-Q1 is available in a standard SOT package characterized for operation over an ambient temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS22950 ACTIVE 5.5V, 3.2A, 34mΩ load switch with adjustable current limit Adjustable current limit load switch with higher RON in a BGA package

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS22950-Q1 5-V, 2.7-A, 34-mΩ Automotive Load Switch With Adjustable Current Limit datasheet (Rev. A) PDF | HTML Dec 7, 2022
Functional safety information TPS22950-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jun 23, 2025
Certificate TPS22950Q1EVM EU RoHS Declaration of Conformity (DoC) Jul 12, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22950Q1EVM — TPS22950-Q1 evaluation module for 5.5-V 2.7-A 34-mΩ load switch with adjustable current limit

The TPS22950-Q1 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22950-Q1 load switch. The TPS22950Q1EVM allows the user to apply different input voltages (1.8 V to 5.5 V) under different loading conditions (0 A to 3 A) to the TPS22950-Q1 device.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos