NEW

TPLD2001

ACTIVE

Programmable logic device with 18-GPIO and selectable I²C/SPI

Product details

Features In-system programming, PWM, Pattern generator, Temp. Sensor Number of GPIOs 18 LUTs 20 Analog comparators 8 Interface type General purpose, SPI, I2C Digital flip-flops 19 State machine 8-state PWM (Ch) 4 Shift registers 4 Counters 16-bit / 2, 8-bit / 8 Number of oscillators 3 Rating Catalog Operating temperature range (°C) -40 to 125
Features In-system programming, PWM, Pattern generator, Temp. Sensor Number of GPIOs 18 LUTs 20 Analog comparators 8 Interface type General purpose, SPI, I2C Digital flip-flops 19 State machine 8-state PWM (Ch) 4 Shift registers 4 Counters 16-bit / 2, 8-bit / 8 Number of oscillators 3 Rating Catalog Operating temperature range (°C) -40 to 125
UQFN (RJY) 20 6 mm² (3 mm × 2 mm) VSSOP (DGS) 20 24.99 mm² (5.1 mm × 4.9 mm)
  • Operating characteristics
    • Extended temperature range: -40°C to 125°C
    • Wide supply voltage range: 1.71V to 5.5V
  • Configurable macro-cells
    • 2-, 3-, and 4-bit lookup tables (LUT)
    • D-type flip-flops and latches with and without reset/set option
    • 8-bit shift register
    • 16-bit pattern generator
    • 8-state state machine
    • Counters and delay generators
    • PWM generators
    • Watchdog timer
    • Programmable deglitch filter or edge detector
    • Discrete analog comparators
    • Multi-channel sampling analog comparator with multi-voltage reference select
    • Voltage reference and Analog temperature sensor
    • Analog multiplexers
    • Oscillators
  • Flexible digital I/O features
    • All digital signals can be routed to any GPIO
    • Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in
    • Digital output modes: push-pull, open-drain NMOS, tri-state
  • Development tools
    • TPLD2001 evaluation module
    • TPLD programmer
    • InterConnect Studio
  • In-line programming capable
  • Operating characteristics
    • Extended temperature range: -40°C to 125°C
    • Wide supply voltage range: 1.71V to 5.5V
  • Configurable macro-cells
    • 2-, 3-, and 4-bit lookup tables (LUT)
    • D-type flip-flops and latches with and without reset/set option
    • 8-bit shift register
    • 16-bit pattern generator
    • 8-state state machine
    • Counters and delay generators
    • PWM generators
    • Watchdog timer
    • Programmable deglitch filter or edge detector
    • Discrete analog comparators
    • Multi-channel sampling analog comparator with multi-voltage reference select
    • Voltage reference and Analog temperature sensor
    • Analog multiplexers
    • Oscillators
  • Flexible digital I/O features
    • All digital signals can be routed to any GPIO
    • Digital input modes: digital in with and without Schmitt-trigger, low-voltage digital in
    • Digital output modes: push-pull, open-drain NMOS, tri-state
  • Development tools
    • TPLD2001 evaluation module
    • TPLD programmer
    • InterConnect Studio
  • In-line programming capable

The TPLD2001 is part of the TI Programmable Logic Device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks. TPLD provides an integrated, compact, low power design to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This cost-optimized device offers a rich set of functionality in a small form factor, supports an extended temperature range from -40°C to 125°C, and operates with supply voltages ranging from 1.71V to 5.5V.

System designers can create circuits and configure the macro-cells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) via InterConnect Studio. The TPLD2001 is supported by an extensive hardware and software ecosystem with application notes, reference designs and design examples. Visit ti.com for more information and access to design tools.

The TPLD2001 is part of the TI Programmable Logic Device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks. TPLD provides an integrated, compact, low power design to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This cost-optimized device offers a rich set of functionality in a small form factor, supports an extended temperature range from -40°C to 125°C, and operates with supply voltages ranging from 1.71V to 5.5V.

System designers can create circuits and configure the macro-cells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) via InterConnect Studio. The TPLD2001 is supported by an extensive hardware and software ecosystem with application notes, reference designs and design examples. Visit ti.com for more information and access to design tools.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 18
Top documentation Type Title Format options Date
* Data sheet TPLD2001 Programmable Logic Device with 18-GPIO and Selectable I2 C/SPI datasheet (Rev. B) PDF | HTML Jul 1, 2026
Application note TPLD1202 Application in BMS System PDF | HTML Jul 30, 2026
Application note TPLD Application in DC-DC Design PDF | HTML Jul 28, 2026
Application note TPLD In OSFP (Octal Small Form Factor Pluggable) Host and Module Controllers PDF | HTML Jul 22, 2026
Application brief Safety-Toggle Off Circuit for Robotics Applications using TPLD PDF | HTML Jul 22, 2026
Application brief PWM Generators in TI Programmable Logic Devices (Rev. A) PDF | HTML Jun 15, 2026
Application brief Optimizing Wearable Electronics with TI's Programmable Logic Devices PDF | HTML Apr 20, 2026
Application note Inline Programming for TPLDs that have Inline Programming Capability PDF | HTML Apr 9, 2026
Application note Open-Drain Output and Power Consumption Using TI Programmable Logic Devices (TPLD) PDF | HTML Jan 20, 2026
Application brief Using a Watchdog Timer Within TPLD PDF | HTML Jan 6, 2026
Application brief 25MHz Operation with TI's Programmable Logic Devices (TPLD) PDF | HTML Jan 2, 2026
Application note Low Power Operation in TI Programmable Logic Devices (TPLD) PDF | HTML Dec 31, 2025
Application brief Power Line Communication (PLC) with TI's Programmable Logic Devices (TPLD) PDF | HTML Dec 18, 2025
Application note Up and Down Translation in TI’s Programmable Logic Devices (TPLD) PDF | HTML Nov 6, 2025
Application note TPLD Devices Managing Smart RGB LEDs PDF | HTML Oct 30, 2025
Application brief Multiplexers in TI Programmable Logic Devices PDF | HTML Jun 2, 2025
Application brief Analog Voltage Detection in TI Programmable Logic Devices PDF | HTML Jun 2, 2025
Application brief Edge and Frequency Detection in TI Programmable Logic Devices PDF | HTML May 30, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPLD2001-DGS-EVM — TPLD2001 evaluation module (DGS package)

The TPLD2001DGS evaluation module (EVM) is part of the TI Programmable Logic Device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic and mixed-signal functions to provide an integrated, compact, low power design to implement common (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPLD2001-RJY-EVM — TPLD2001 evaluation module (RJY package)

The TPLD2001RJY evaluation module (EVM) is part of the TI Programmable Logic Device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic and mixed-signal functions to provide an integrated, compact, low power design to implement common (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
IDE, configuration, compiler or debugger

INTERCONNECT-STUDIO — InterConnect Studio

InterConnect Studio (ICS) is an easy-to-use graphical interface tool that works with TI’s Programmable logic devices (TPLD). The software provides an intuitive, drag-and-drop interface to design, simulate, configure easily, and program TPLDs in minutes. The standalone tool is available for multiple (...)

Supported products & hardware
Online training

TPLD-ACADEMY — Training resources related to InterConnect Studio and TPLD

Training resources related to InterConnect Studio and TPLD
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
UQFN (RJY) 20 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos