TMP9R01-SEP

ACTIVE

Radiation-tolerant, high-accuracy remote and local temperature sensor with pin-selectable address

Product details

Local sensor accuracy (max) 2 Type Remote Operating temperature range (°C) -55 to 125 Interface type I2C, SMBus Features ALERT Supply current (max) (µA) 375 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 9 Rating Space
Local sensor accuracy (max) 2 Type Remote Operating temperature range (°C) -55 to 125 Interface type I2C, SMBus Features ALERT Supply current (max) (µA) 375 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 9 Rating Space
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • QMLP, Radiation Hardness Assured (RHA)
    • SMD 5962-17218:
    • TID characterized up to 100krad(Si)
    • TID RLAT/RHA to 100krad(Si)
    • SEL immune to LET= 75MeV×cm2/mg at 125°C
    • SEE characterized to LET= 75MeV×cm2/mg
    • SEFI characterized to LET= 75MeV×cm2/mg
    • QMLV version available: TMP461-SP
  • Radiation Tolerant (Space Enhanced Plastic)
    • Vendor item drawing (VID) V62/24615
    • TID characterized up to 50krad(Si)
    • TID RLAT/RHA to 30krad(Si)
    • SEL immune to LET= 43MeV×cm2/mg at 125°C
    • SEE characterized to LET= 43MeV×cm2/mg
    • SEFI characterized to LET= 43MeV×cm2/mg
  • Temperature accuracy and range:
    • 12-bit resolution: 0.0625°C (LSB)
    • Local (on-chip) temp accuracy: ±2.0°C (Max)
    • Remote junction temp accuracy: ±1.5°C (Max)
    • Remote range tested to: –64°C to 191°C
    • Military temperature range: -55 to 125°C

  • Small-size package: VSSOP-10, 4.9mm × 3.0mm
  • Integrated calibration/ protection features:
    • η-factor and offset correction
    • Series resistance cancellation
    • Remote BJT/diode fault detection
    • Programmable digital filter
  • Wide operating range, low power:
    • Voltage supply range: 1.7V to 3.6V
    • I/O voltages: 1.8V, 2.5V, and 3.3V
    • Standby/shutdown IQ: 15µA/3µA
  • QMLP, Radiation Hardness Assured (RHA)
    • SMD 5962-17218:
    • TID characterized up to 100krad(Si)
    • TID RLAT/RHA to 100krad(Si)
    • SEL immune to LET= 75MeV×cm2/mg at 125°C
    • SEE characterized to LET= 75MeV×cm2/mg
    • SEFI characterized to LET= 75MeV×cm2/mg
    • QMLV version available: TMP461-SP
  • Radiation Tolerant (Space Enhanced Plastic)
    • Vendor item drawing (VID) V62/24615
    • TID characterized up to 50krad(Si)
    • TID RLAT/RHA to 30krad(Si)
    • SEL immune to LET= 43MeV×cm2/mg at 125°C
    • SEE characterized to LET= 43MeV×cm2/mg
    • SEFI characterized to LET= 43MeV×cm2/mg
  • Temperature accuracy and range:
    • 12-bit resolution: 0.0625°C (LSB)
    • Local (on-chip) temp accuracy: ±2.0°C (Max)
    • Remote junction temp accuracy: ±1.5°C (Max)
    • Remote range tested to: –64°C to 191°C
    • Military temperature range: -55 to 125°C

  • Small-size package: VSSOP-10, 4.9mm × 3.0mm
  • Integrated calibration/ protection features:
    • η-factor and offset correction
    • Series resistance cancellation
    • Remote BJT/diode fault detection
    • Programmable digital filter
  • Wide operating range, low power:
    • Voltage supply range: 1.7V to 3.6V
    • I/O voltages: 1.8V, 2.5V, and 3.3V
    • Standby/shutdown IQ: 15µA/3µA

The TMP9R01-SP (QML Class P) and TMP9R01-SEP (Radiation Tolerant, Space EP) are high-accuracy digital I2C temperature sensors integrating a 12-bit ADC, bias current sources, and calibration circuitry in a 10-pin VSSOP plastic package. The devices measure remote temperature by forcing a bias current through an external BJT or the integrated diode/junction of an FPGA, ADC, or ASIC, digitizing the resulting ΔVBE and reporting temperature with 0.0625°C resolution. An additional on-chip sensor provides local temperature measurement.

The TMP9R01-SP and TMP9R01-SEP incorporate multiple calibration and protection features, including series-resistance cancellation, programmable non-ideality factor (η-Factor), offset correction, and programmable digital filter. Designers can set high- and low-temperature limits that drive the ALERT output for over-and-under temperature thermal protection. Up to 9 pin-selectable I2C/SMBus addresses allow multiple sensors on the same I2C bus. The devices are designed for multi-location spacecraft housekeeping, satellite telemetry, avionics, and other high-reliability applications that require precise, temperature sensing and with varying levels of radiation hardness.

The TMP9R01-SP is also available as a functionally equivalent QMLV-RHA device: TMP461-SP.

The TMP9R01-SP (QML Class P) and TMP9R01-SEP (Radiation Tolerant, Space EP) are high-accuracy digital I2C temperature sensors integrating a 12-bit ADC, bias current sources, and calibration circuitry in a 10-pin VSSOP plastic package. The devices measure remote temperature by forcing a bias current through an external BJT or the integrated diode/junction of an FPGA, ADC, or ASIC, digitizing the resulting ΔVBE and reporting temperature with 0.0625°C resolution. An additional on-chip sensor provides local temperature measurement.

The TMP9R01-SP and TMP9R01-SEP incorporate multiple calibration and protection features, including series-resistance cancellation, programmable non-ideality factor (η-Factor), offset correction, and programmable digital filter. Designers can set high- and low-temperature limits that drive the ALERT output for over-and-under temperature thermal protection. Up to 9 pin-selectable I2C/SMBus addresses allow multiple sensors on the same I2C bus. The devices are designed for multi-location spacecraft housekeeping, satellite telemetry, avionics, and other high-reliability applications that require precise, temperature sensing and with varying levels of radiation hardness.

The TMP9R01-SP is also available as a functionally equivalent QMLV-RHA device: TMP461-SP.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TMP461-SP ACTIVE Radiation-hardened, QML-V, high-accuracy remote and local temperature sensor QMLV-RHA version (100 krad RLAT), in a ceramic package.

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TMP9R01-SP (QMLP RHA) and TMP9R01-SEP (Radiation Tolerant) Space-Grade, I2 C Digital Temperature Sensor With Remote and Local (On-Chip) Temperature Sensing datasheet (Rev. A) PDF | HTML Jul 8, 2026
* Radiation & reliability report TMP9R01-SEP Production Flow and Reliability Report (Rev. A) PDF | HTML Jul 31, 2025
* Radiation & reliability report TMP9R01-SEP Total Ionizing Dose (TID) Report (Rev. C) Jun 27, 2025
* Radiation & reliability report TMP9R01-SEP Single-Event Effects (SEE) Radiation Test Report (Rev. B) PDF | HTML Jun 19, 2025
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Application note How to Optimize Space-Grade Temperature Sensing Designs PDF | HTML Oct 27, 2025
Product overview TI Space Qualified Temperature Sensor Product Selection Guide (Rev. A) PDF | HTML Jan 22, 2025
Application note Remote Temperature Transistor Sensor Selection Guide PDF | HTML Mar 24, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP9R01EVM — TMP9R01 evaluation module

The TMP9R01EVM is designed to provide a quick setup to evaluate the TMP9R01-SEP device and gain familiarity with the device down to the bit-by-bit register level. In addition to testing the device for common functionality, the evaluation module (EVM) also allows testing under radiation (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ALPHA-3P-ADM-VA601-SPACE-AMD — Alpha Data ADM-VA601 kit using AMD Versal core XQRVC1902 ACAP and TI radiation-tolerant products

This is a 6U VPX form factor highlighting the AMD-Xilinx® Versal AI Core XQRVC1902 adaptable SoC/FPGA. The ADM-VA600 is modular board design with one FMC+ connector, DDR4 DRAM and system monitoring. The majority of the components are radiation-tolerant power management, interface, clocking and (...)

Supported products & hardware
Evaluation board

ALPHA-3P-VB630-SPACE-AMD — Alpha Data ADM-VB630 kit using AMD Versal edge XQRVE2302 ACAP and TI radiation-tolerant products

This is a 3U VPX form factor highlighting the AMD-Xilinx® Versal AI Edge XQRVE2302 Adaptable SoC/FPGA. The ADM-VB630 is  singleboard computer board. The majority of the components are radiation-tolerant power management, interface and sensing (-SEP) portfolio.

Supported products & hardware
Simulation model

TMP9R01-SEP IBIS Model (Rev. A)

SNIM014A.ZIP (53 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-011004 — Space-grade 3U VPX power supply module reference design

This reference design is a space-grade power supply module compliant with the VITA-62 standard for space-rated 3U VPX architectures. The Space VPX standard enables standardization and interoperability by defining a framework for modular and scalable systems that can be used in a variety of (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos