Magnetic sensors

Low-power highly accurate cost-optimized magnetic solutions for real-time motion monitoring, system state detection and human control detection

Browse by category

Our magnetic sensing portfolio consists of switches, latches, and single and multi-axis linear and angle sensors that offer high performance, low power and cost optimization in position- and current-sensing applications. These sensors have capabilities such as open and close or on and off detection, rotary encoding, angle sensing, and linear displacement and low-drift current measurement.

Why choose our magnetic position sensors?

checkmark

Find the right product for your design

Our magnetic position sensors span simple solutions, such as one switch for open and close detection, to multiple linear sensors that can make a system tamperproof.

checkmark

Enhanced quality and performance

Our magnetic position sensors offer sought-after features such as high accuracy, sensitivity, voltage and bandwidth, along with low power and various packaging options at a cost-optimized price.

checkmark

Complete customer support

Our support resources include evaluation modules, software, application notes, reference designs, training, simulation tools (TIMSS) and online support.

Magnetic sensing technologies

Use TIMSS to quickly simulate magnetic fields to determine the best magnet and device placement.

Benefits:

  • Quickly simulate magnetic fields and emulate device behavior to expedite the design process.
  • Fast and easy to use, which saves weeks of design time.
  • Enables simulations across a range of system tolerances to reduce the number of system revisions. 
  • More than 60 times faster than competing simulation software.
  • 400 device variants available, as well as multiple motion and magnet types.
  • No coding necessary.
User guide
Texas Instruments' Magnetic Sense Simulator User's Guide
Learn the features and functions of our Magnetic Sense Simulator (TIMSS) and the methods and approaches that aid in successful simulation configurations.
PDF | HTML
Application brief
Introduction to TI Magnetic Sense Simulator Features
This application brief introduces the supported functions and modes accessible within TIMSS. These functions and modes include motion types, magnet selection, and advanced functions like parametric sweeps and design comparisons.
PDF | HTML
Resource
TI-MAGNETIC-SENSE-SIMULATOR
The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. The tool has device emulation and supports various magnet shapes...
Featured products for TIMSS
DRV5032 ACTIVE Low-power (5Hz, <1µA) low-voltage (up to 5.5V) switch
TMAG5273 ACTIVE Low-power linear 3D Hall-effect sensor with I²C interface
DRV5013 ACTIVE High voltage (up to 38V), high bandwidth (30kHz) Hall-effect latch

Improve placement flexibility by detecting horizontal magnetic fields in relation to the package.

Benefits

  • Sensor placement flexibility helps save system cost and space by enabling designers to place magnets in orientations not possible with standard orthogonal sensing solutions.
  • Vertical sensors built into the silicon can detect magnetic fields parallel to the surface or horizontally from the side of the package in either the X or Y direction.
  • Sensor points out the side of package.
  • Good sensitivity and precision at a competitive price point.
Video
Precision labs series: Magnetic sensors
This magnetic sensor curriculum contains short training videos that cover the basics of magnetic sensors, key specifications for designing, tips for Hall applications and more!
Application brief
Sensing Magnetic Fields In-Plane Versus Out-of-Plane (Rev. C)
Learn about the differences of sensing magnetic fields in-plane versus out-of-plane.
PDF | HTML
Technical article
6 more myths about Hall-effect sensors
Learn about Hall-Effect Sensor myths including that only TMR sensors can take in-plane measurements.
PDF | HTML
Featured products for In-Plane
TMAG5123 ACTIVE High-voltage (up to 38 V), in-plane, high-precision switch
TMAG5170 ACTIVE High-precision linear 3D Hall-effect sensor with serial peripheral interface
TMAG5110 ACTIVE High-sensitivity, 2D, dual-channel, Hall-effect latch

Achieve fast, precise and accurate angle sensing with anisotropic magnetoresistance (AMR) sensors.

Benefits

  • Enables highly accurate (0.1 degree) angle sensing to achieve higher torque and efficiency.
  • Provides wide operating magnetic field range (20mT-1T).
  • TMAG6180-Q1 contains integrated Hall-Effect sensors for 360-degree functionality while TMAG6181-Q1 features an integrated turns counter to keep track of the number of rotations.
  • Works in saturation which allows a lower-cost ferrite magnet to be used instead of Neodymium.
  • Has no hysteresis or orthogonality error along with minimal noise.
Application brief
eBike Position Sensor Functions
Learn about the different ways that position sensors can be used in e-Bike applications.
PDF | HTML
Resource
TMAG6180-6181 evaluation module
Evaluate the performance of our AMR sensors for rotary position sensing applications.
Technical article
Designing a Position Sensing System With an AMR Angle Sensor
Learn how to incorporate AMR angle sensors into position sensing systems.
PDF | HTML
Featured products for AMR
TMAG6180-Q1 ACTIVE Automotive high-precision analog AMR angle sensor with 360° angle range
TMAG6181-Q1 ACTIVE Automotive high-precision analog AMR angle sensor with integrated turns counter

Ensure system safety and reduce risk with TI Functional Safety-Compliant magnetic sensors.

Benefits

  • Meets functional safety standards like TI QRAS AP00210 new product development process, ISO26262 and IEC61508.
  • ASIL B to ASIL D systemic capability with diagnostics to detect fault and redundancy features for improved safety.
  • Ability to detect failure in the integrity of sensing paths and offer a robust reporting mechanism to the microcontroller.
  • Important for safety critical systems like Electric Power Steering (EPS), Electric Vehicle (EV) and Hybrid-Electric Vehicle (HEV) inverter systems, and industrial motor drive applications.
  • Diagnostics provide important information about device status such as errors in communication or problems with the analog front end (AFE).
White paper
Auto Functional Safety and How TI is Helping Customers W/ High-Precision Sensors
This article explores the concept of automotive functional safety, why functional safety is important, and the role that TI plays in making sure that the vehicles we drive are safe.
PDF | HTML
Resource
Functional safety at TI
Learn more about functional safety at TI on our functional safety webpage.
Featured products for Functional safety/Diagnostics
TMAG5173-Q1 ACTIVE Automotive, high-precision, linear 3D Hall-effect sensor with I²C interface
TMAG5170-Q1 ACTIVE Automotive, high-precision linear 3D Hall-effect sensor with serial peripheral interface
TMAG5170D-Q1 ACTIVE Automotive, high-precision, 3D linear Hall-effect dual-die sensor with SPI interface

Reduce system cost and extend battery life by utilizing our magnetic sensors.

Benefits

  • Extend system battery lifespan.
  • Reduced maintenance cost due to extended battery life.
  • Increased overall system efficiency.
  • Offers low power modes such as sleep and deep sleep mode to reduce current consumption when the device is not in use.
  • Includes wake up and sleep mode to reduce the sensors active time by cyclically checking its environment for new data.
Application note
Low Power Design Using Hall-Effect Sensors (Rev. A)
Explore the various ways to optimize Hall-effect sensor power usage while not compromising on the user experience. 
PDF | HTML
Application brief
How Hall-Effect Sensors are Used in Electronic Smart Locks (Rev. B)
Learn how low power switches can be used in electronic smart locks.
PDF | HTML
Application brief
Hall-Effect Sensors in Low-Power Applications (Rev. B)
Learn about how Hall-effect sensors can provide solutions for low power applications.
PDF | HTML
Featured products for Low power
TMAG5253 ACTIVE Low-power linear Hall-effect sensor with enable pin in ultrasmall X2SON package
DRV5032 ACTIVE Low-power (5Hz, <1µA) low-voltage (up to 5.5V) switch
TMAG3001 ACTIVE Three-axis linear Hall-effect sensor with I²C and programmable switch in wafer chip-scale package

Technical resources

Technical article
Technical article
What is a Hall-effect sensor?
Learn about the benefits of Hall-effect sensors and how they can be used in your systems.
document-pdfAcrobat PDF
Video series
Video series
TI Precision Labs - Magnetic Sensors
Check out our comprehensive TI Precision Labs curriculum for magnetic sensors.
Technical article
Technical article
How to select the right current sense technology for your high-voltage system
In systems that incorporate high-voltage domains, signal and power isolation can help protect people and critical circuits from high-voltage AC or DC power sources and loads. 
document-pdfAcrobat PDF

Reference designs related to Magnetic sensors

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Simulation tool
Magnetic simulation software that includes mechanical motion and sensor output
The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. Select from our portfolio of magnetic sensors to thoroughly emulate electro-mechanical performance of your design. The tool supports various magnet (...)
Design tool
LDC507x design tool for PCB sensors to estimate motor position

The LDC5072X design tool is a powerful resource to accelerate the design and implementation of inductive PCB sensors for monitoring motor position with the LDC5072-Q1. The tool accepts user inputs for electrical and mechanical requirements and creates a PCB inductive sensor and supporting target. (...)

Calculator tool
Angle error calculator for linear 3D Hall-effect sensors
Use our calculator tool to calculate angle error for our 3D Hall-effect sensors.
TMAG5013

High voltage (28V), Precision Hall-effect latch with enhanced ESD robustness

Approx. price (USD) 1ku | 0.15

TMCS1170

100V Hall-effect current sensor with ambient field rejection in a small QFN package

Approx. price (USD) 1ku | 0.594

TMAG6184

High-precision analog 360° range angle sensor and signal conditioner with fixed gain

Approx. price (USD) 1ku | 1.024

TMAG5230

High-performance small-size (WCSP) Hall-effect switch

Approx. price (USD) 1ku | 0.099

TMCS2100-Q1

AEC-Q100 qualified, programmable coreless high-precision Hall-effect current sensor