Product details

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • Digital Hall-effect latch/switch family
    • TMAG5013L: bipolar-latch
    • TMAG5013U: unipolar-switch
    • TMAG5013B: omnipolar-switch
  • High ESD reliability
    • ±8kV HBM per ANSI/ ESDA/JEDEC, JS-001
    • ±2kV CDM per JEDEC JESD22C101
  • Exceptional temperature stability
    • BOP ±10% over temperature
  • Multiple sensitivity options (BOP / BRP)
    • ±1.5mT (xAx, see Device Nomenclature)
    • ±3.0mT (xDx, see Device Nomenclature)
    • ±6mT (xJx, see Device Nomenclature)
  • Output polarity options: active high, active low
  • Supports a wide voltage range
    • 2.5V to 28V, no external regulator required
  • Wide operating temperature range: TA = –40 to 125°C
  • Open-drain output (13mA sink)
  • Fast 30µs power-on time
  • Small package and footprint
    • Surface mount 3-pin SOT-23 (DBZ)
      • 2.92mm × 2.37mm × 1.12mm (including leads)
  • Protection features:
    • Output short-circuit protection
    • Output current limitation
  • Digital Hall-effect latch/switch family
    • TMAG5013L: bipolar-latch
    • TMAG5013U: unipolar-switch
    • TMAG5013B: omnipolar-switch
  • High ESD reliability
    • ±8kV HBM per ANSI/ ESDA/JEDEC, JS-001
    • ±2kV CDM per JEDEC JESD22C101
  • Exceptional temperature stability
    • BOP ±10% over temperature
  • Multiple sensitivity options (BOP / BRP)
    • ±1.5mT (xAx, see Device Nomenclature)
    • ±3.0mT (xDx, see Device Nomenclature)
    • ±6mT (xJx, see Device Nomenclature)
  • Output polarity options: active high, active low
  • Supports a wide voltage range
    • 2.5V to 28V, no external regulator required
  • Wide operating temperature range: TA = –40 to 125°C
  • Open-drain output (13mA sink)
  • Fast 30µs power-on time
  • Small package and footprint
    • Surface mount 3-pin SOT-23 (DBZ)
      • 2.92mm × 2.37mm × 1.12mm (including leads)
  • Protection features:
    • Output short-circuit protection
    • Output current limitation

The TMAG5013 device is a chopper-stabilized Hall effect latch/switch that offers a magnetic sensing design with exceptional sensitivity stability over temperature and enhanced ESD robustness and integrated protection features.

The magnetic field is indicated through a digital output. The IC has an open-drain output stage with 13mA current sink capability. A wide operating voltage range from 2.5V to 28V makes the device designed for a wide range of industrial applications.

Multiple magnetic threshold and polarity options with high-accuracy characteristics enable design flexibility and reduce operational tolerances within the system.

Internal protection functions are provided for output short circuit or overcurrent, along with enhanced ESD reliability (±8kV HBM) to maximize system robustness.

The TMAG5013 device is a chopper-stabilized Hall effect latch/switch that offers a magnetic sensing design with exceptional sensitivity stability over temperature and enhanced ESD robustness and integrated protection features.

The magnetic field is indicated through a digital output. The IC has an open-drain output stage with 13mA current sink capability. A wide operating voltage range from 2.5V to 28V makes the device designed for a wide range of industrial applications.

Multiple magnetic threshold and polarity options with high-accuracy characteristics enable design flexibility and reduce operational tolerances within the system.

Internal protection functions are provided for output short circuit or overcurrent, along with enhanced ESD reliability (±8kV HBM) to maximize system robustness.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMAG5013 High-Voltage, Precision Hall-Effect Latch/Switch With Enhanced ESD Robustness PDF | HTML Sep 16, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HALL-ADAPTER-EVM — Hall sensor breakout adapter evaluation module

Speed up your switch, latch and linear Hall sensor prototyping and testing with the HALL-ADAPTER-EVM, which provides a fast, easy and inexpensive way to interface with small ICs. You can connect any supported Hall sensor using the included Samtec terminal strips or wire them directly to existing (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation tool

TI-MAGNETIC-SENSE-SIMULATOR — TI Magnetic sensing simulation tool

The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. Select from our portfolio of magnetic sensors to thoroughly emulate electro-mechanical performance of your design. The tool supports various magnet (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos