Home Design & development Partner directory
Alpha Data Parallel Systems Ltd.

Alpha Data Parallel Systems Ltd.

Radiation-tolerant FPGA solution provider

TI preferred partner

Alpha Data is a leading global supplier of high performance COTS reconfigurable computer platforms and support software.

Focusing on the strategic market areas of digital signal processing (DSP), imaging systems, communications, military and aerospace and high performance computing (HPC), Space FPGA prototyping, Alpha Data has established a global customer base and reputation for leading edge design.

AC/DC controllers
TPS7H5005-SEP Radiation-tolerant, 2MHz, dual-output PWM controller with synchronous rectification TPS7H5006-SEP Radiation-tolerant, 2MHz PWM controller with synchronous rectification and dead-time setting

 

Analog current-sense amplifiers
INA901-SP Radiation-hardened, QML-V, -15V to 65V, split-stage current sense amplifier

 

CAN transceivers
SN55HVD233-SEP Radiation-tolerant, 3.3V CAN transceiver with standby mode

 

Clock jitter cleaners
LMK04832-SEP Radiation-tolerant, 30krad, ultra-low-noise, 3.2GHz 15-output JESD204C clock jitter cleaner

 

DC/DC converters
TPS50601A-SP Radiation-hardened, QML-V, 3V to 7V input, 6A synchronous step-down converter TPS7H4001-SP Radiation-hardened, QML-P and QML-V, 3V to 7V input 18A synchronous step-down converter TPS7H4003-SEP Radiation-tolerant, 3V to 7V, 18A, synchronous step-down converter TPS7H4010-SEP Radiation-tolerant, 3.5V to 32V input, 6A synchronous step-down converter

 

DDR memory power ICs
TPS7H3301-SP Radiation-hardened, QML-V, 2.3V to 3.5V input, 3A sink and source DDR termination LDO regulator TPS7H3302-SEP Radiation-tolerant, 2.3V to 3.5V input, 3A sink and source DDR-termination LDO regulator

 

Digital temperature sensors
TMP461-SP Radiation-hardened, QML-V, high-accuracy remote and local temperature sensor TMP9R01-SEP Radiation-tolerant, SEP, high-accuracy remote and local temperature sensor

 

Half-bridge drivers
TPS7H6023-SP Radiation-hardened, QML-V, 22V half-bridge GaN gate driver TPS7H6025-SEP Radiation-tolerant, 22V half-bridge GaN gate driver

 

Linear & low-dropout (LDO) regulators
TPS73801-SEP Radiation-tolerant, 2.2V to 20V input, 1A adjustable LDO regulator TPS7H1101A-SP Radiation-hardened, QML-V, 1.5V to 7V input, 3A low-noise adjustable low-dropout (LDO) regulator TPS7H1111-SEP Radiation-tolerant, 1.5A, ultra-low-noise ultra-high-PSRR RF LDO regulator

 

Load switches
TPS7H2221-SEP Radiation-tolerant, 1.6V to 5.5V input 1.25A load switch

 

Reset & watchdog ICs
TPS7H3024-SP Radiation-hardened, QML-V, 3V to 14V, four-channel supervisor with watchdog timer

 

Sequencers
TPS7H3014-SP Radiation-hardened, QML-V, 14V four-channel power-supply sequencer

 

Supply-voltage supervisors
TL7700-SEP Radiation-tolerant, 40V adjustable voltage supervisor

 

Voltage translators
SN54SLC8T245-SEP Radiation-tolerant, 8-bit 0.65V to 3.3V, direction-controlled level translator
Contact
Resources offered
  • Development kit
  • Evaluation board
Supported regions
  • Europe
  • North America
Headquarters
  • 160 Dundee Street
  • Suite L4A
  • Edinburgh, EH11 1DQ
  • Scotland

Resources

Development kit

ALPHA-XILINX-KU060-SPACE — Alpha Data® board for Xilinx® Kintex® UltraScale™ XQRKU060 FPGA with TI power

This is a development kit for the Xilinx® XQRKU060 FPGA with industrial -1 speed grade. ADA-SDEV-KIT2 has a modular board design with a XRTC-compatible configuration module, two FMC connectors, DDR3 DRAM, system monitoring, and space-grade TI power management and temperature-sensing solutions.
Evaluation board

ALPHA-3P-ADM-VA601-SPACE-AMD — Alpha Data ADM-VA601 kit using AMD Versal core XQRVC1902 ACAP and TI radiation-tolerant products

This is a 6U VPX form factor highlighting the AMD-Xilinx® Versal AI Core XQRVC1902 adaptable SoC/FPGA. The ADM-VA600 is modular board design with one FMC+ connector, DDR4 DRAM and system monitoring. The majority of the components are radiation-tolerant power management, interface, clocking and (...)

Evaluation board

ALPHA-3P-VB630-SPACE-AMD — Alpha Data ADM-VB630 kit using AMD Versal edge XQRVE2302 ACAP and TI radiation-tolerant products

This is a 3U VPX form factor highlighting the AMD-Xilinx® Versal AI Edge XQRVE2302 Adaptable SoC/FPGA. The ADM-VB630 is  singleboard computer board. The majority of the components are radiation-tolerant power management, interface and sensing (-SEP) portfolio.

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.