NEW

TMP4719

ACTIVE

Product details

Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -40 to 125 Interface type I2C, SMBus Features ALERT, One-shot conversion Supply current (max) (µA) 45 Temp resolution (max) (bps) 12 Remote channels (#) 2 Addresses 8 Rating Catalog
Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -40 to 125 Interface type I2C, SMBus Features ALERT, One-shot conversion Supply current (max) (µA) 45 Temp resolution (max) (bps) 12 Remote channels (#) 2 Addresses 8 Rating Catalog
WSON (DSQ) 10 4 mm² (2 mm × 2 mm) VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • Supply range: 1.62V to 5.5V
  • Wide operating range: –40°C to 125°C
  • Remote channel accuracy: 0.8°C
    • Resolution: 12-bit (0.0625°C)
  • Local channel accuracy: 1°C
    • Resolution: 8-bit (1°C)
  • Support I2C and SMBus interface
  • Low power consumption
  • Additional features for improved temperature measurement accuracy:
    • Diode non-ideality factor (η-factor) correction
    • Series resistance cancellation
    • Programmable digital filter
  • Remote diode fault detection
  • 1.2V logic-compatible input thresholds independent of supply
  • Footprint compatible with the TMP432
  • Supply range: 1.62V to 5.5V
  • Wide operating range: –40°C to 125°C
  • Remote channel accuracy: 0.8°C
    • Resolution: 12-bit (0.0625°C)
  • Local channel accuracy: 1°C
    • Resolution: 8-bit (1°C)
  • Support I2C and SMBus interface
  • Low power consumption
  • Additional features for improved temperature measurement accuracy:
    • Diode non-ideality factor (η-factor) correction
    • Series resistance cancellation
    • Programmable digital filter
  • Remote diode fault detection
  • 1.2V logic-compatible input thresholds independent of supply
  • Footprint compatible with the TMP432

The TMP4719 device is a high-accuracy 0.8°C temperature sensor with one local integrated sensor and two remote temperature sensor channels that can be connected to diode-connected transistors, such as the popular MMBT3904 NPN transistor, to replace traditional thermistors or thermocouples. The remote channels can also be connected to a substrate thermal transistor or diode integrated inside microprocessors, microcontrollers, or FPGAs to monitor the die temperature of the IC.

The TMP4719 supports series resistance cancellation, programmable ideality factor (η-factor), configurable temperature limits, and programmable digital filters to improve the noise immunity and provide a robust design for complex thermal environment monitoring applications. The device supports I2C and SMBus communication with logic levels down to 1.2V regardless of the main supply rail, enabling interoperability with low-voltage MCUs without needing a secondary low-voltage supply or a bus level shifter.

The TMP4719 device is a high-accuracy 0.8°C temperature sensor with one local integrated sensor and two remote temperature sensor channels that can be connected to diode-connected transistors, such as the popular MMBT3904 NPN transistor, to replace traditional thermistors or thermocouples. The remote channels can also be connected to a substrate thermal transistor or diode integrated inside microprocessors, microcontrollers, or FPGAs to monitor the die temperature of the IC.

The TMP4719 supports series resistance cancellation, programmable ideality factor (η-factor), configurable temperature limits, and programmable digital filters to improve the noise immunity and provide a robust design for complex thermal environment monitoring applications. The device supports I2C and SMBus communication with logic levels down to 1.2V regardless of the main supply rail, enabling interoperability with low-voltage MCUs without needing a secondary low-voltage supply or a bus level shifter.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TMP4719 High-Accuracy 3-Channel (2-Remote and 1-Local) 1.2V Logic Compatible Temperature Sensor With η-Factor datasheet (Rev. A) PDF | HTML Dec 4, 2025
Application note How to Design Alert Overtemperature and Undertemperature Systems PDF | HTML Mar 9, 2026
Certificate TMP4719EVM EU Declaration of Conformity (DoC) Mar 21, 2025
Application note Remote Temperature Transistor Sensor Selection Guide PDF | HTML Mar 24, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP4718EVM — TMP4718 evaluation board for remote and local temperature sensor

The TMP4718EVM evaluation module (EVM) allows users to evaluate the performance of the TMP4718 high-accuracy remote and local temperature sensor. The EVM comes in a USB stick form factor, with an onboard MSP430F5526 microcontroller that interfaces with both the host computer and the TMP4718 device (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMP4719EVM — TMP4719 evaluation module

The TMP4719 is an I2C-compatible 3-channel (2-remote and 1-local) temperature sensor, available in VSSOP and WSON packages. The TMP4719EVM allows users to evaluate the performance of the TMP4719 digital temperature sensor. The TMP4719EVM is designed to be used as is, along with the evaluation (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

TMP4719EVM-GUI — TMP4719 Evaluation Module GUI

GUI for TMP4719EVM available to users both web-based and downloadable
Supported products & hardware
Simulation model

TMP4718 IBIS Model

SBOMCJ6.ZIP (70 KB) - IBIS model
Supported products & hardware
Simulation model

TMP4719 IBIS Model

SBOMCJ5.ZIP (70 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSQ) 10 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos