NEW

TLV825

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.004 Offset drift (typ) (µV/°C) 0.02 GBW (typ) (MHz) 3.5 Features Cost Optimized, Zero Drift Slew rate (typ) (V/µs) 1.8 Rail-to-rail In-Out Iq per channel (typ) (mA) 0.5 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.007
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 0.004 Offset drift (typ) (µV/°C) 0.02 GBW (typ) (MHz) 3.5 Features Cost Optimized, Zero Drift Slew rate (typ) (V/µs) 1.8 Rail-to-rail In-Out Iq per channel (typ) (mA) 0.5 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.007
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Ultra-low offset drift: ±0.02µV/°C
  • Flat low frequency noise: 0.3µVPP (0.1 to 10Hz)
  • Ultra-low offset: ±4µV
  • Rail-to-rail input and output
  • Very high AOL, CMRR, PSRR: > 120dB
  • Wide input common-mode: 100mV beyond rails
  • Low input bias current: ±100pA
  • Low thermal noise floor: 15nV/√Hz
  • Wide gain bandwidth: 3.5MHz
  • High CL drive: 1nF (no sustained oscillations)
  • Low quiescent current: 500µA/channel
  • Wide supply range: 1.8V to 5.5V
  • Wide temperature range: –40°C to +125°C
  • Ultra-low offset drift: ±0.02µV/°C
  • Flat low frequency noise: 0.3µVPP (0.1 to 10Hz)
  • Ultra-low offset: ±4µV
  • Rail-to-rail input and output
  • Very high AOL, CMRR, PSRR: > 120dB
  • Wide input common-mode: 100mV beyond rails
  • Low input bias current: ±100pA
  • Low thermal noise floor: 15nV/√Hz
  • Wide gain bandwidth: 3.5MHz
  • High CL drive: 1nF (no sustained oscillations)
  • Low quiescent current: 500µA/channel
  • Wide supply range: 1.8V to 5.5V
  • Wide temperature range: –40°C to +125°C

The TLVx825 and family of single, dual, and quad channel operational amplifiers enable precision performance such as lower offset, lower offset drift over temperature, greater offset stability over time and a flat noise floor. This level of performance is crucial to a variety of systems focusing on precision voltage sensing from sensors and precision current sensing using smaller shunt resistors.

The TLVx825 uses zero-drift architecture to achieve an input referred offset voltage of 4µV, an offset drift of 0.02µV/°C and a low frequency noise of 320nVPP in the standard 0.1 – 10Hz range. This combination of specs provides excellent accuracy in high gain applications, thereby greatly reducing the need for system level calibration.

Additionally, with a quiescent current of 500µA, the TLVx825 is able to achieve a bandwidth of 3.5MHz and a broadband noise of 15nV/√Hz. This ability is crucial to achieve higher linearity, and signal-to-noise ratio in applications involving higher resolution, mid-speed analog to digital converters (ADCs) while minimizing system power.

The TLVx825 and family of single, dual, and quad channel operational amplifiers enable precision performance such as lower offset, lower offset drift over temperature, greater offset stability over time and a flat noise floor. This level of performance is crucial to a variety of systems focusing on precision voltage sensing from sensors and precision current sensing using smaller shunt resistors.

The TLVx825 uses zero-drift architecture to achieve an input referred offset voltage of 4µV, an offset drift of 0.02µV/°C and a low frequency noise of 320nVPP in the standard 0.1 – 10Hz range. This combination of specs provides excellent accuracy in high gain applications, thereby greatly reducing the need for system level calibration.

Additionally, with a quiescent current of 500µA, the TLVx825 is able to achieve a bandwidth of 3.5MHz and a broadband noise of 15nV/√Hz. This ability is crucial to achieve higher linearity, and signal-to-noise ratio in applications involving higher resolution, mid-speed analog to digital converters (ADCs) while minimizing system power.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLVx825 3.5MHz, 1.8V to 5.5V, High Precision, Zero-Drift Operational Amplifiers datasheet (Rev. C) PDF | HTML Nov 11, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLV825, TLV2825 and TLV4825 TINA-TI SPICE Model (Rev. A)

SLVMF11A.ZIP (33 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos