NEW

TLV2886

ACTIVE

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.015 Offset drift (typ) (µV/°C) 0.01 Input bias current (max) (pA) 250 GBW (typ) (MHz) 5.4 Features Cost Optimized, MUX Friendly, Zero Drift Slew rate (typ) (V/µs) 14 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.57 Vn at 1 kHz (typ) (nV√Hz) 9.2 CMRR (typ) (dB) 160 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.035 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.006 Output swing headroom (to positive supply) (typ) (V) -0.006 THD + N at 1 kHz (typ) (%) 0.00012
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.015 Offset drift (typ) (µV/°C) 0.01 Input bias current (max) (pA) 250 GBW (typ) (MHz) 5.4 Features Cost Optimized, MUX Friendly, Zero Drift Slew rate (typ) (V/µs) 14 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.57 Vn at 1 kHz (typ) (nV√Hz) 9.2 CMRR (typ) (dB) 160 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.035 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.006 Output swing headroom (to positive supply) (typ) (V) -0.006 THD + N at 1 kHz (typ) (%) 0.00012
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • High dc precision:
    • Zero drift: 0.01µV/°C
    • Low offset voltage: 3µV
    • High PSRR: 160dB
    • High CMRR: 160dB
  • Excellent ac performance:
    • Gain bandwidth: 5.4MHz
    • Slew rate: 14V/µs
    • Low noise: 9.2nV/√Hz
  • Input to the negative rail, rail-to-rail output
  • Low quiescent current: 570µA
  • Supply range: 4.5V to 36V
  • Temperature: –40°C to +125°C
  • Protection features:
    • Thermal shutdown
    • Phase reversal protection
    • Latch-up protection
  • High dc precision:
    • Zero drift: 0.01µV/°C
    • Low offset voltage: 3µV
    • High PSRR: 160dB
    • High CMRR: 160dB
  • Excellent ac performance:
    • Gain bandwidth: 5.4MHz
    • Slew rate: 14V/µs
    • Low noise: 9.2nV/√Hz
  • Input to the negative rail, rail-to-rail output
  • Low quiescent current: 570µA
  • Supply range: 4.5V to 36V
  • Temperature: –40°C to +125°C
  • Protection features:
    • Thermal shutdown
    • Phase reversal protection
    • Latch-up protection

The TLV886, TLV2886, and TLV4886 (TLVx886) are a family of low noise, wide-bandwidth, zero-drift operational amplifiers (op amps). These op amps feature only 3µV of offset voltage (max) and 0.01µV/°C of offset voltage drift (max) over a wide temperature range.

The TLVx886 feature wide bandwidth and a low power for a wide range of applications. This family of devices are equipped with a proprietary MUX-friendly input architecture to enhance performance in multichannel, multiplexed applications.

The outstanding dc and ac performance of the TLVx886 makes these devices an excellent choice for applications requiring high precision and low noise including analog input modules, battery test, and precision instrumentation.

The TLVx886 are available in industry standard packages as well as micro-size packages to fit in the most space-constrained applications. The devices are specified for operation from –40°C to +125°C.

The TLV886, TLV2886, and TLV4886 (TLVx886) are a family of low noise, wide-bandwidth, zero-drift operational amplifiers (op amps). These op amps feature only 3µV of offset voltage (max) and 0.01µV/°C of offset voltage drift (max) over a wide temperature range.

The TLVx886 feature wide bandwidth and a low power for a wide range of applications. This family of devices are equipped with a proprietary MUX-friendly input architecture to enhance performance in multichannel, multiplexed applications.

The outstanding dc and ac performance of the TLVx886 makes these devices an excellent choice for applications requiring high precision and low noise including analog input modules, battery test, and precision instrumentation.

The TLVx886 are available in industry standard packages as well as micro-size packages to fit in the most space-constrained applications. The devices are specified for operation from –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV2888 ACTIVE Dual, 36V, 14MHz, zero-drift, mux-friendly CMOS precision operational amplifier Wider bandwidth (14MHz) alternative with the same DC precision performance for cost-sensitive designs
NEW OPA2486 ACTIVE Dual, 48V, 5MHz, zero-drift, mux-friendly,  CMOS precision operational amplifier Higher supply voltage (48V), lower offset voltage (5µV), lower offset voltage drift (5nV/°C), and faster slew rate (15V/µs)

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TLVx886 Zero-Drift, Low-Power, Low-Noise, Op Amp with Mux-Friendly Inputs datasheet (Rev. C) PDF | HTML Jul 23, 2026
Technical article Enabling precision amplifier performance for every design (Rev. A) PDF | HTML Aug 13, 2026
White paper Optimizing Chopper Amplifier Accuracy (Rev. A) PDF | HTML May 15, 2025
Application brief Offset Correction Methods: Laser Trim, e-Trim, and Chopper (Rev. D) PDF | HTML Dec 5, 2024
Application brief MUX-Friendly, Precision Operational Amplifiers (Rev. C) PDF | HTML Feb 8, 2022
Application brief Zero-Drift Amplifiers: Features and Benefits (Rev. C) Jan 28, 2021
Application brief Minimize Errors in Weigh-Scales With Zero-Drift, EMI-Hardened, Precision Amps (Rev. A) PDF | HTML Dec 8, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLV886, TLV2886 and TLV4886 PSpice Model (Rev. A)

SLVMEU9A.ZIP (381 KB) - PSpice model
Supported products & hardware
Simulation model

TLV886, TLV2886 and TLV4886 SPICE Model

SLVMEV0.ZIP (4 KB) - TISpice Model
Supported products & hardware
Simulation model

TLV886, TLV2886 and TLV4886 TINA-TI Reference Design

SLVMEV2 (35 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV886, TLV2886 and TLV4886 TINA-TI SPICE Model

SLVMEV1.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos