Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.42 Vs (max) (V) 40 Vs (min) (V) 2.4 Rating HiRel Enhanced Product Features POR Iq per channel (typ) (mA) 0.005 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 1.2 VICR (max) (V) 40.2 VICR (min) (V) -0.2
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.42 Vs (max) (V) 40 Vs (min) (V) 2.4 Rating HiRel Enhanced Product Features POR Iq per channel (typ) (mA) 0.005 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 1.2 VICR (max) (V) 40.2 VICR (min) (V) -0.2
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • VID: V62/24628-01XE (TLV1812-EP)
  • VID: V62/24628-02XE (TLV1822-EP)
  • Supports Defense and Aerospace Applications
    • Controlled baseline
    • One fabrication site
    • One assembly/test site
    • Extended product life cycle
    • Product traceability
  • Extended temperature range: –55°C to +125°C
  • Wide supply range: 2.4V to 40V
  • Rail-to-rail input
  • Power-On Reset (POR) for known start-up
  • Low input offset voltage: 500µV
  • 420ns typical propagation delay
  • Low quiescent current: 5µA per channel
  • Low input bias current: 150fA
  • Push-pull output option (TLV1812-EP)
  • Open-drain output option (TLV1822-EP)
  • VID: V62/24628-01XE (TLV1812-EP)
  • VID: V62/24628-02XE (TLV1822-EP)
  • Supports Defense and Aerospace Applications
    • Controlled baseline
    • One fabrication site
    • One assembly/test site
    • Extended product life cycle
    • Product traceability
  • Extended temperature range: –55°C to +125°C
  • Wide supply range: 2.4V to 40V
  • Rail-to-rail input
  • Power-On Reset (POR) for known start-up
  • Low input offset voltage: 500µV
  • 420ns typical propagation delay
  • Low quiescent current: 5µA per channel
  • Low input bias current: 150fA
  • Push-pull output option (TLV1812-EP)
  • Open-drain output option (TLV1822-EP)

The TLV1812-EP and TLV1822-EP are 40V dual channel comparators with multiple output options. The family offers rail to-rail inputs with push-pull or open-drain output options. These devices also haves an excellent speed-to-power combination with a propagation delay of 420ns with a full supply voltage range of 2.4V to 40V and a quiescent supply current of only 5µA per channel.

All devices include a Power-On Reset (POR) feature. This makes sure the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and powerdown.

The TLV1812-EP device has a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load such as a MOSFET gate. The TLV1822-EP device has an open-drain output stage that can be pulled up to 40V independent of comparator supply voltage.

These comparators are available in the SOT23-8 packages and are specified for the extended temperature range of –55°C to +125°C.

The TLV1812-EP and TLV1822-EP are 40V dual channel comparators with multiple output options. The family offers rail to-rail inputs with push-pull or open-drain output options. These devices also haves an excellent speed-to-power combination with a propagation delay of 420ns with a full supply voltage range of 2.4V to 40V and a quiescent supply current of only 5µA per channel.

All devices include a Power-On Reset (POR) feature. This makes sure the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and powerdown.

The TLV1812-EP device has a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load such as a MOSFET gate. The TLV1822-EP device has an open-drain output stage that can be pulled up to 40V independent of comparator supply voltage.

These comparators are available in the SOT23-8 packages and are specified for the extended temperature range of –55°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV1812-EP and TLV1822-EP Enhanced Product 40V Rail-to-Rail Input Comparators with Push-Pull and Open-Drain Outputs datasheet (Rev. A) PDF | HTML Jul 10, 2025
* Radiation & reliability report TLV1812-EP Enhanced Product Qualification and Reliability Report PDF | HTML Mar 31, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos