THVD9491DTSEP

ACTIVE

Radiation-tolerant, 3V to 5.5V RS-485 transceiver with flexible I/O supply and IEC ESD | D | 14 | -40 to 125

ACTIVE Custom reel may be available
Same as: THVD9491DTSEP.A, V62/24626-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the THVD9491-SEP

  • VID V62/24626
  • Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-422B standards
  • Total ionizing dose (TID) characterized up to 30krad (Si)
    • Total ionizing dose radiation lot acceptance testing (TID RLAT) for every wafer lot to 30krad (Si)
  • Single-event effects (SEE) characterized
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 43MeV⋅cm2 /mg at 125°C
  • Space enhanced plastic (Space EP)
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Gold bond wire
    • NiPdAu lead finish
    • Military temp range (-55°C to 125°C)
    • Extended product life cycle
    • Product traceability
    • Meets the NASA ASTM E595 outgassing specification
  • 3V to 5.5V supply voltage
  • 1.65V to 5.5V Supply for data and enable signals
  • SLR Pin Selectable Data Rates:
    • 20Mbps and 50Mbps
  • Bus I/O protection
    • ±40V DC bus fault
    • ±16kV HBM ESD
    • ±8kV IEC 61000-4-2 contact discharge
    • ±4kV IEC 61000-4-4 fast transient burst
  • Symmetric common mode range: ±12V
  • Enhanced receiver hysteresis for noise immunity
  • Glitch-free power-up or down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • 1/8 unit load (up to 256 bus nodes)
  • Leaded 14-pin SOIC package

Description for the THVD9491-SEP

THVD9491-SEP is a space enhanced, ±40V fault-protected full-duplex RS-422/RS-485 transceiver using a 1.65V to 5.5V logic supply for data and enable logic signals, and a 3V to 5.5V bus side supply. The device has a slew rate select feature that enables the use at two maximum speeds based on the SLR pin setting.

The device features integrated IEC ESD protection, eliminating the need for external system-level protection components. The ±12V input common-mode range makes reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250mV receiver hysteresis provides high noise rejection. In addition, the receiver fail-safe feature makes sure of a logic high when the inputs are open or shorted together.

THVD9491-SEP device is available in a standard 14-pin SOIC package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more